(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Kangaroo Fork Battery Ball Screw Type

Kangaroo Fork Battery Ball Screw Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KGL20NHF

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Fork Dimensions Width (mm)
    70
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    95
  • Maximum Fork Height (mm)
    1060
  • Fork Dimensions Sliding External Width(mm)
    148~454
  • Stroke(mm)
    965
  • Wheel Diameter, D(mm)
    80/125
  • Rise / Fall Time Unloaded(sec)
    37/37
  • Rise / Fall Time Full Loaded(sec)
    55/37
  • Load Center Distance(mm)
    300
  • Trusco Code
    460-4954
  • Mass(kg)
    57
  • Features
    Lowest height is 90 mm, so ideal for lifting pallets, mesh pallets etc. from below.
  • Specifications
    Manual Running, Lifting / Lowering Battery type, Battery charging time 8 hours
  • Intended Use
    For loading onto van and light trucks.
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Amount Of Content
    1 unit
Part Number
KGL20NHF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 165,542.74

฿ 138,261.30

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Fork Dimensions Width (mm)
    70
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    95
  • Maximum Fork Height (mm)
    1060
  • Fork Dimensions Sliding External Width(mm)
    148~454
  • Stroke(mm)
    965
  • Wheel Diameter, D(mm)
    80/125
  • Rise / Fall Time Unloaded(sec)
    37/37
  • Rise / Fall Time Full Loaded(sec)
    55/37
  • Load Center Distance(mm)
    300
  • Trusco Code
    460-4954
  • Mass(kg)
    57
  • Features
    Lowest height is 90 mm, so ideal for lifting pallets, mesh pallets etc. from below.
  • Specifications
    Manual Running, Lifting / Lowering Battery type, Battery charging time 8 hours
  • Intended Use
    For loading onto van and light trucks.
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Amount Of Content
    1 unit

Product Description

[Features]
· Because of its low minimum height (90 mm), it is ideal for lifting pallets, mesh pallets, etc., from below.
[Applications]
· For unloading cargo from vans and small trucks.

Specifications of KGL20NHF

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Fork Dimensions Width (mm)
    70
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    95
  • Maximum Fork Height (mm)
    1060
  • Fork Dimensions Sliding External Width(mm)
    148~454
  • Stroke(mm)
    965
  • Wheel Diameter, D(mm)
    80/125
  • Rise / Fall Time Unloaded(sec)
    37/37
  • Rise / Fall Time Full Loaded(sec)
    55/37
  • Load Center Distance(mm)
    300
  • Trusco Code
    460-4954
  • Mass(kg)
    57
  • Features
    Lowest height is 90 mm, so ideal for lifting pallets, mesh pallets etc. from below.
  • Specifications
    Manual Running, Lifting / Lowering Battery type, Battery charging time 8 hours
  • Intended Use
    For loading onto van and light trucks.
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Amount Of Content
    1 unit
Part Number
KGL20NHF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 165,542.74

฿ 138,261.30

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1