(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BX-15 |
BX-25 |
BX-50 |
BX-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Stroke (mm) |
Stepping Times (times) |
Wheel Diameter, D (mm) |
Trusco Code | Mass (kg) |
Turbine Oil | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,050.00 ฿ 20,050.00 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 150 | 215 | 450 | 700 | 733 | 518 | 15 | 100 (Rubber) | 460-4822 | 33 | ISO-VG22 | 1 unit | ||
฿ 25,740.00 ฿ 25,740.00 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 250 | 290 | 500 | 813 | 867 | 577 | 25 | 100 (Rubber) | 460-4831 | 69 | ISO-VG32 | 1 unit | ||
฿ 52,933.00 ฿ 52,933.00 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 500 | 438 | 518 | 1010 | 998 | 560 | 50 | 150 (Urethane) | 460-4865 | 112 | ISO-VG32 | 1 unit | ||
฿ 69,043.00 ฿ 69,043.00 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 750 | 438 | 518 | 1010 | 998 | 560 | 67 | 150 (Urethane) | 460-4873 | 115 | ISO-VG32 | 1 unit |
Bishamon MobiLift™ - Electric Hydraulic Scissor Lift Tables
[Features]
· Heavy-duty construction with captured scissor rollers for maximum stability
· High quality casters and wheels for exceptional rollability
· Foot actuated caster brake
· Heavy duty maintenance scissor lock pin
· Durable powder coated finish
[Applications]
· From stocking shelves in retail stores to lifting and moving materials in machine shops and manufacturing operations, MobiLifts improve productivity.
Part Number |
---|
BX-15 |
BX-25 |
BX-50 |
BX-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Stroke (mm) |
Stepping Times (times) |
Wheel Diameter, D (mm) |
Trusco Code | Mass (kg) |
Turbine Oil | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,050.00 ฿ 20,050.00 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 150 | 215 | 450 | 700 | 733 | 518 | 15 | 100 (Rubber) | 460-4822 | 33 | ISO-VG22 | 1 unit | ||
฿ 25,740.00 ฿ 25,740.00 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 250 | 290 | 500 | 813 | 867 | 577 | 25 | 100 (Rubber) | 460-4831 | 69 | ISO-VG32 | 1 unit | ||
฿ 52,933.00 ฿ 52,933.00 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 500 | 438 | 518 | 1010 | 998 | 560 | 50 | 150 (Urethane) | 460-4865 | 112 | ISO-VG32 | 1 unit | ||
฿ 69,043.00 ฿ 69,043.00 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 750 | 438 | 518 | 1010 | 998 | 560 | 67 | 150 (Urethane) | 460-4873 | 115 | ISO-VG32 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
BX-15
Lever-style Lowering Control
Part number | Maximum Capacity (kg) | Table dimension (mm) width x length | Table height (mm) | Number of Pumps To Max Height (times) | Wheel diameter D (mm) | Weight (kg) |
---|---|---|---|---|---|---|
BX-15 | 150 | 450 x 700 | 215 - 733 | 15 | 100 (rubber) | 33 |
BX-25 | 250 | 500 x 813 | 290 - 867 | 25 | 100 (rubber) | 69 |
BX-50 | 500 | 518 x 1010 | 438 - 998 | 50 | 150 (Urethane) | 112 |
BX-75 | 750 | 518 x 1010 | 438 - 998 | 67 | 150 (Urethane) | 115 |
Do not move with the table raised while luggage is loaded.
This page is Bishamon Lifter BX (manual type) (foot pedal type), part number BX-15.
You can find the specification information about model number BX-15 in this page.
Please note that the specifications and dimensions of some model numbers may not be fully available, so please see the manufacturer's catalog for details.
How can we improve?
How can we improve?