(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EDH1000 |
EDH1500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Hauling Capacity (kg) |
Trusco Code | Mass (kg) |
Motor Equipped | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 405,511.00 ฿ 329,193.83 |
ELECTRIC CARRIAGE BATTERY TRU | 1 Piece(s) | 40 Day(s) | 1000 | 458-3868 | 180 | DC24V600W | 1 unit | ||
฿ 479,715.00 ฿ 389,432.64 |
ELECTRIC CARRIAGE BATTERY TRU | 1 Piece(s) | 40 Day(s) | 1500 | 458-3876 | 185 | DC24V800W | 1 unit |
A compact electric towing vehicle.
[Features]
· A towing machine convenient for saving labor during heavy object transport.
· Driven in the direction in which the throttle is turned, moving forwards and backwards.
· Both a battery and charger are built-in, and charging at 100 V is possible.
· Electrically-driven mobile lifter.
· Equipped monitors: EDH1000: DC24V600W, EDH1500: DC24V800W.
[Applications]
· Two types are available for towing cargo loaded onto work benches: a max. 1,000 kg type and a max. 1,500 kg type.
Part Number |
---|
EDH1000 |
EDH1500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Hauling Capacity (kg) |
Trusco Code | Mass (kg) |
Motor Equipped | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 405,511.00 ฿ 329,193.83 |
ELECTRIC CARRIAGE BATTERY TRU | 1 Piece(s) | 40 Day(s) | 1000 | 458-3868 | 180 | DC24V600W | 1 unit | ||
฿ 479,715.00 ฿ 389,432.64 |
ELECTRIC CARRIAGE BATTERY TRU | 1 Piece(s) | 40 Day(s) | 1500 | 458-3876 | 185 | DC24V800W | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?