(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand-Operated Jib Crane Hydraulic Type

Hand-Operated Jib Crane Hydraulic Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of LMGL150

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Stroke(mm)
    600~1930
  • Power
    Single Phase 100 V (Cord Length: 1.2 m)
  • Total Length x Total Width x Total Height(mm)
    690X1685X1920
  • Trusco Code
    458-4376
  • Mass(kg)
    295
  • Features
    Suitable for lifting and transporting various kinds of luggage. The swing angle of the arm tilts 15 degrees to the left and right. Comes equipped with a geared trolley with hook on the arm.
  • Specifications
    Manual Running type, with Weight (40 kg)
  • Intended Use
    Manufacturing in general. Transport of molds in particular.
  • Lifting Method
    Battery hydraulic type
  • Turbine Oil
    Terrace 32#
  • Front Wheel
    Fixed Diene Rubber Casters 2 pcs
  • Rear Wheels
    Swivel Black Rubber Casters with Stopper 2 Pieces
  • Battery Equipped
    EB100
  • Charging Time
    Approximately 8 hours
  • Amount Of Content
    1 unit
Part Number
LMGL150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 407,600.00

฿ 330,889.68

JIB LIFTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Stroke(mm)
    600~1930
  • Power
    Single Phase 100 V (Cord Length: 1.2 m)
  • Total Length x Total Width x Total Height(mm)
    690X1685X1920
  • Trusco Code
    458-4376
  • Mass(kg)
    295
  • Features
    Suitable for lifting and transporting various kinds of luggage. The swing angle of the arm tilts 15 degrees to the left and right. Comes equipped with a geared trolley with hook on the arm.
  • Specifications
    Manual Running type, with Weight (40 kg)
  • Intended Use
    Manufacturing in general. Transport of molds in particular.
  • Lifting Method
    Battery hydraulic type
  • Turbine Oil
    Terrace 32#
  • Front Wheel
    Fixed Diene Rubber Casters 2 pcs
  • Rear Wheels
    Swivel Black Rubber Casters with Stopper 2 Pieces
  • Battery Equipped
    EB100
  • Charging Time
    Approximately 8 hours
  • Amount Of Content
    1 unit

Product Description

Can be used for lifting cargo, transporting, and placing/removing items to and from machinery.
[Features]
· Uses an electric link chain that facilitates maintenance.
· Suitable for lifting and transporting various types of cargo.
· The arm swing angle can be tilted to the left and right in 15 degree increments.
· The arm comes standard-equipped with a geared trolley that includes a hook.
[Applications]
· All forms of manufacturing industry transport, particularly mold transport.

Specifications of LMGL150

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Stroke(mm)
    600~1930
  • Power
    Single Phase 100 V (Cord Length: 1.2 m)
  • Total Length x Total Width x Total Height(mm)
    690X1685X1920
  • Trusco Code
    458-4376
  • Mass(kg)
    295
  • Features
    Suitable for lifting and transporting various kinds of luggage. The swing angle of the arm tilts 15 degrees to the left and right. Comes equipped with a geared trolley with hook on the arm.
  • Specifications
    Manual Running type, with Weight (40 kg)
  • Intended Use
    Manufacturing in general. Transport of molds in particular.
  • Lifting Method
    Battery hydraulic type
  • Turbine Oil
    Terrace 32#
  • Front Wheel
    Fixed Diene Rubber Casters 2 pcs
  • Rear Wheels
    Swivel Black Rubber Casters with Stopper 2 Pieces
  • Battery Equipped
    EB100
  • Charging Time
    Approximately 8 hours
  • Amount Of Content
    1 unit
Part Number
LMGL150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 407,600.00

฿ 330,889.68

JIB LIFTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for lifting and transporting various luggage.
●The arm swing angle is 15 degrees inclining to both left and right.
●Geared trolley with hook is standardly attached with the arm.

Specification

●Equal Load(kg):150
●Total Width x Total Length x Total Height(mm):690 x 1685 x 1920
●Stroke(mm):600 to 1930
●Manual Running Type
●Lifting Method: Battery Hydraulic Type(turbine oil: tellus 32#)
●Charger Power Supply: Single-phase 100V(cord length: 1.2m)
●Charging Time: Approx. 8 Hours