(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ALM200R |
ALM350 |
ALM500-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Equal Load Capacity (kg) | Fork Width (mm) | Fork Length (mm) | Fork Height Max. (mm) | Stroke (mm) |
Wheel Diameter, D (mm) |
Rise / Fall Time Unloaded (sec) |
Rise / Fall Time Full Loaded (sec) |
Load Center Distance (mm) |
Fork Dimensions and Sliding External Width (mm) |
Total Height (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 781,808.00 ฿ 634,671.73 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 200 | 60 | 600 | 1500 | 1410 | 130/100 | 10/23 | 13/12 | 300 | 126~530 | 1870 | 458-3752 | 487 | 1 unit | ||
฿ 651,179.00 ฿ 528,627.11 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 350 | 100 | 600 | 1500 | 1410 | 80/100 | 10/23 | 16/8 | 300 | 210~650 | 1840 | 458-3761 | 317 | 1 unit | ||
฿ 821,586.00 ฿ 666,963.51 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 500 | 115 | 650 | 2700 | 2610 | 80/100 | 25/31 | 38/32 | 325 | 240~690 | 2000~3350 | 458-3779 | 371 | 1 unit |
A mobile lifter for storing and transporting cargo by raising and lowering the lift, as well as for reducing work load via use of its assist function.
[Features]
· Easy operation in which the lifter moves forward by pushing the handle forward and backward by pulling the handle backward.
· Speed can be adjusted by pressing the handle.
· Can be operated even in narrow spaces thanks to its small turn radius.
· Includes an ON/OFF switch to reduce electricity waste.
· Power assist to make moving heavy objects easy.
[Applications]
· Convenient for lifting/lowering and transporting.
· Includes a power assist function that enables anyone to easily transport heavy objects.
Part Number |
---|
ALM200R |
ALM350 |
ALM500-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Equal Load Capacity (kg) | Fork Width (mm) | Fork Length (mm) | Fork Height Max. (mm) | Stroke (mm) |
Wheel Diameter, D (mm) |
Rise / Fall Time Unloaded (sec) |
Rise / Fall Time Full Loaded (sec) |
Load Center Distance (mm) |
Fork Dimensions and Sliding External Width (mm) |
Total Height (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 781,808.00 ฿ 634,671.73 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 200 | 60 | 600 | 1500 | 1410 | 130/100 | 10/23 | 13/12 | 300 | 126~530 | 1870 | 458-3752 | 487 | 1 unit | ||
฿ 651,179.00 ฿ 528,627.11 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 350 | 100 | 600 | 1500 | 1410 | 80/100 | 10/23 | 16/8 | 300 | 210~650 | 1840 | 458-3761 | 317 | 1 unit | ||
฿ 821,586.00 ฿ 666,963.51 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 500 | 115 | 650 | 2700 | 2610 | 80/100 | 25/31 | 38/32 | 325 | 240~690 | 2000~3350 | 458-3779 | 371 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?