(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Carry Lift High Manual Type

Carry Lift High Manual Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CLH100

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    100
  • Fork Width (mm)
    40
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    410
  • Fork Height Max. (mm)
    2700
  • Stroke(mm)
    2290
  • Wheel Diameter, D(mm)
    100 (Rubber)/100 (Rubber)
  • Handle Number of Revolutions(times)
    82
  • Load Center Distance(mm)
    250
  • Fork Dimensions and Sliding External Width(mm)
    410
  • Total Height(mm)
    1650
  • Trusco Code
    458-3833
  • Mass(kg)
    58
  • Features
    Hand-winding multi-stage lifting unit that achieves high lift and has low total height.
  • Specifications
    Manual Running type, Brake Mechanism included
  • Lifting Method
    Hand Winding Type (2-Step Type)
  • Front Wheel
    Fixed Caster x 2
  • Rear Wheels
    Swivel Casters with Stopper, 2 pcs
  • Amount Of Content
    1 unit
Part Number
CLH100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 149,422.00

฿ 121,300.78

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    100
  • Fork Width (mm)
    40
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    410
  • Fork Height Max. (mm)
    2700
  • Stroke(mm)
    2290
  • Wheel Diameter, D(mm)
    100 (Rubber)/100 (Rubber)
  • Handle Number of Revolutions(times)
    82
  • Load Center Distance(mm)
    250
  • Fork Dimensions and Sliding External Width(mm)
    410
  • Total Height(mm)
    1650
  • Trusco Code
    458-3833
  • Mass(kg)
    58
  • Features
    Hand-winding multi-stage lifting unit that achieves high lift and has low total height.
  • Specifications
    Manual Running type, Brake Mechanism included
  • Lifting Method
    Hand Winding Type (2-Step Type)
  • Front Wheel
    Fixed Caster x 2
  • Rear Wheels
    Swivel Casters with Stopper, 2 pcs
  • Amount Of Content
    1 unit

Product Description

A mobile lifter for storing and transporting cargo by raising and lowering the lift.
[Features]
· A manual-winding type multi-stage lift with a low overall height and high lifting height.
· Manually-operated.
· Raising/lowering method: Manual-winding type (two-stage).
· Front wheels: Two fixed 100 mm rubber casters, rear wheel type: Two swivel 100 mm rubber casters with stoppers.
[Applications]
· For mounting ducts and room coolers.
· For installing work furniture and decorations to wall surfaces.
· For lifting cargo in warehouses.

Specifications of CLH100

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    100
  • Fork Width (mm)
    40
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    410
  • Fork Height Max. (mm)
    2700
  • Stroke(mm)
    2290
  • Wheel Diameter, D(mm)
    100 (Rubber)/100 (Rubber)
  • Handle Number of Revolutions(times)
    82
  • Load Center Distance(mm)
    250
  • Fork Dimensions and Sliding External Width(mm)
    410
  • Total Height(mm)
    1650
  • Trusco Code
    458-3833
  • Mass(kg)
    58
  • Features
    Hand-winding multi-stage lifting unit that achieves high lift and has low total height.
  • Specifications
    Manual Running type, Brake Mechanism included
  • Lifting Method
    Hand Winding Type (2-Step Type)
  • Front Wheel
    Fixed Caster x 2
  • Rear Wheels
    Swivel Casters with Stopper, 2 pcs
  • Amount Of Content
    1 unit
Part Number
CLH100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 149,422.00

฿ 121,300.78

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1