(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL60 |
CLA150 |
CLB150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Equal Load Capacity (kg) | Fork Width (mm) | Fork Length (mm) | Fork Height Min. (mm) | Fork Height Max. (mm) | Stroke (mm) |
Wheel Diameter, D (mm) |
Handle Number of Revolutions (times) |
Load Center Distance (mm) |
Fork Dimensions and Sliding External Width (mm) |
Total Height (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,508.00 ฿ 47,387.36 |
LIFTERS | 1 Piece(s) | 40 Day(s) | 60 | 30 | 500 | 100 | 990 | 890 | 100 (Rubber)/75 (Nylon) | 13 | 250 | 70~320 | 1320 | 458-3809 | 29 | 1 unit | ||
฿ 55,077.00 ฿ 50,670.84 |
LIFTERS | 1 Piece(s) | 40 Day(s) | 150 | 45 | 420 | 90 | 1200 | 1110 | 65 (nylon) / 100 (rubber) | 40 | 200 | 370 | 1440 | 458-3817 | 26 | 1 unit | ||
฿ 52,018.00 ฿ 47,856.56 |
LIFTERS | 1 Piece(s) | 40 Day(s) | 150 | 45 | 420 | 90 | 750 | 660 | 65 (nylon) / 100 (rubber) | 24 | 200 | 370 | 980 | 458-3825 | 22 | 1 unit |
A mobile lifter for storing and transporting cargo by raising and lowering the lift.
[Features]
· Features a compact design that enables it to be used for loading cargo into vans.
· Demonstrates its power when streamlining lifting work.
· Manually-operated.
· Raising/lowering method: Manual-winding type.
· Front wheels: Two fixed casters, rear wheel type: Two swivel casters with stoppers.
[Applications]
· Convenient for catching lathes, etc., or installation of air conditioning ducts.
Part Number |
---|
CL60 |
CLA150 |
CLB150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Equal Load Capacity (kg) | Fork Width (mm) | Fork Length (mm) | Fork Height Min. (mm) | Fork Height Max. (mm) | Stroke (mm) |
Wheel Diameter, D (mm) |
Handle Number of Revolutions (times) |
Load Center Distance (mm) |
Fork Dimensions and Sliding External Width (mm) |
Total Height (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,508.00 ฿ 47,387.36 |
LIFTERS | 1 Piece(s) | 40 Day(s) | 60 | 30 | 500 | 100 | 990 | 890 | 100 (Rubber)/75 (Nylon) | 13 | 250 | 70~320 | 1320 | 458-3809 | 29 | 1 unit | ||
฿ 55,077.00 ฿ 50,670.84 |
LIFTERS | 1 Piece(s) | 40 Day(s) | 150 | 45 | 420 | 90 | 1200 | 1110 | 65 (nylon) / 100 (rubber) | 40 | 200 | 370 | 1440 | 458-3817 | 26 | 1 unit | ||
฿ 52,018.00 ฿ 47,856.56 |
LIFTERS | 1 Piece(s) | 40 Day(s) | 150 | 45 | 420 | 90 | 750 | 660 | 65 (nylon) / 100 (rubber) | 24 | 200 | 370 | 980 | 458-3825 | 22 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?