(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cabinet workbench with adjustment E type (Single-sided stainless steel door)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,101.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-12045 SALE
E-12060 SALE
E-15060 SALE
E-15075 SALE
E-18060 SALE
E-18075 SALE
E-6060 SALE
E-9045 SALE
E-9060 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Amount Of Content

฿ 30,478.85

฿ 25,788.15

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1200 450 38 1 unit

฿ 39,380.05

฿ 33,921.98

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1200 600 45 1 unit

฿ 44,424.42

฿ 37,583.06

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1500 600 55 1 unit

฿ 55,202.00

฿ 47,473.72

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1500 750 63 1 unit

฿ 52,693.32

฿ 44,899.98

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1800 600 63 1 unit

฿ 64,317.83

฿ 51,782.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1800 750 74 1 unit

฿ 24,101.75

฿ 20,775.71

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 600 600 28 1 unit

฿ 25,262.27

฿ 21,483.03

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 900 450 31 1 unit

฿ 31,356.62

฿ 27,176.78

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 900 600 35 1 unit

Basic Specifications

  • Height (mm)
    800
  • Product Type
    Storage Cabinet
  • Maximum Capacity(kg/unit)
    500
  • Summary
    1 Shelf Boards
  • Features
    Designed so that the level can be adjusted.
  • Adjuster Adjustment Range
    30mm
  • Shelf Adjustment Pitch
    30mm
  • Material
    Stainless Steel (SUS430)
  • Amount Of Content
    1 unit

Product Description

[Features]
·An adjustable specification which allows for leveling.
·Material: stainless steel (SUS430)

Part Number
E-12045 SALE
E-12060 SALE
E-15060 SALE
E-15075 SALE
E-18060 SALE
E-18075 SALE
E-6060 SALE
E-9045 SALE
E-9060 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Amount Of Content

฿ 30,478.85

฿ 25,788.15

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1200 450 38 1 unit

฿ 39,380.05

฿ 33,921.98

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1200 600 45 1 unit

฿ 44,424.42

฿ 37,583.06

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1500 600 55 1 unit

฿ 55,202.00

฿ 47,473.72

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1500 750 63 1 unit

฿ 52,693.32

฿ 44,899.98

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1800 600 63 1 unit

฿ 64,317.83

฿ 51,782.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1800 750 74 1 unit

฿ 24,101.75

฿ 20,775.71

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 600 600 28 1 unit

฿ 25,262.27

฿ 21,483.03

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 900 450 31 1 unit

฿ 31,356.62

฿ 27,176.78

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 900 600 35 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1