Stainless steel rack (slatted shelf type) 4 tiers RSN4 type SUS304

Brand :
SINKO

Caution

    Product Description

    A stainless steel rack that can store various items by changing the shelf position.
    [Features]
    ·⌀38 (Diameter 38 mm) Sturdy stainless steel rack with large diameter pipes.
    ·Free height adjustment (H=1,800 mm or less) is possible.
    ·The shelves can be adjusted at a pitch of 25 mm, and the number of shelves and the position of the shelves can be changed.
    [Applications]
    ·Clean rooms, laboratories, medical facilities, kitchens, food factories, etc.
    ·For recombination suitable for the usage environment, such as increasing or decreasing the number of shelves and caster specifications.

    Features

    ●Height Adjustment(H=1800mm or less) is available at no charge.
    ●Has option casters and earthquake resistant parts also.
    ●The number of shelf stages can be changed depending on the uses.

    Specification

    ●Number of Shelf Stages(stage):4

    Materials

    ●Shelf Board: Stainless Steel(SUS304) 
    ●Strut: Stainless Steel(SUS304)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat