(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drum Hanger

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 12,178.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DH-1 SALE
DH-1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Size D
(mm)
Size H
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,178.33

฿ 11,400.13

DRUM LIFT CLAMPS 1 Piece(s) 40 Day(s) 0.5 60 625 485 458-3841 9000 1 unit

฿ 33,516.97

฿ 25,204.76

DRUM LIFT CLAMPS 1 Piece(s) 40 Day(s) 1 80 670 500 458-3850 14000 1 unit

Basic Specifications

  • Product Type
    Hanging Clamp for Drum Container
  • Minimum Clamp Width(mm)
    2
  • Maximum Clamp Width(mm)
    5
  • Features
    The hoist, crane, and lift enables lifting the drum vertically and moving in a safe and easy manner. Detachable with one-hand.
  • Intended Use
    Work involving hanging and transporting barrels.
  • Amount Of Content
    1 unit

Product Description

Lifting clamp for drums.
[Features]
·A hoist, crane, lift, etc., can be used to hoist drums vertically for safe and easy movement.
·Can be put on and taken off with one hand.
[Applications]
·Ideal for hanging and transporting drums. (for JIS200L iron drum)

Part Number
DH-1 SALE
DH-1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Size D
(mm)
Size H
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,178.33

฿ 11,400.13

DRUM LIFT CLAMPS 1 Piece(s) 40 Day(s) 0.5 60 625 485 458-3841 9000 1 unit

฿ 33,516.97

฿ 25,204.76

DRUM LIFT CLAMPS 1 Piece(s) 40 Day(s) 1 80 670 500 458-3850 14000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications