(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RC type container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,569.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RC-18-B
RC-20-B
RC-23-B
RC-24-B
RC-37-B
RC-64-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Product Type Material (Main Body) Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) JAN code Trusco code Material 1 Compatible lid (sold separately) Mass
(g)
Amount Of Content

฿ 1,569.00

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 550 280 160 17 Box Type Container Polypropylene (PP) 494 240 141 NO.9 - 501-1108 - - 1500 1 pc.

฿ 1,601.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 580 300 150 18 Box Type Container Polypropylene (PP) 515 260 130 NO.10 - 501-1116 - - 1600 1 pc.

฿ 1,686.00

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 662 260 195 23 Box Type Container Polypropylene (PP) 598 220 170 NO.4 - 509-3571 - - 1900 1 pc.

฿ 2,345.12

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) - - - 24 - - - - - NO.16, 18 4968838909048 835-5753 Polypropylene (PP) 1700.0 -

฿ 2,130.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 620 380 210 35 Box Type Container Polypropylene (PP) 568 328 182 NO.1、2、3 - 509-4241 - - 2300 1 pc.

฿ 2,623.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 670 390 300 61 Box Type Container Polypropylene (PP) 622 346 280 NO.1、2、3、4 - 511-5965 - - 2800 1 pc.

Basic Specifications

Product Description

A general-purpose box-type container that plays an active role in storage and transportation in all fields.
[Features]
·Supports FA (Factory Automation) with enhanced strength by devising the bottom structure.
·We make full use of strength that can withstand both end support of the assumed container and compatibility with the conveyor line.
[Applications]
·Can be used for automatic transport within factories and warehouses.

Part Number
RC-18-B
RC-20-B
RC-23-B
RC-24-B
RC-37-B
RC-64-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Product Type Material (Main Body) Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) JAN code Trusco code Material 1 Compatible lid (sold separately) Mass
(g)
Amount Of Content

฿ 1,569.00

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 550 280 160 17 Box Type Container Polypropylene (PP) 494 240 141 NO.9 - 501-1108 - - 1500 1 pc.

฿ 1,601.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 580 300 150 18 Box Type Container Polypropylene (PP) 515 260 130 NO.10 - 501-1116 - - 1600 1 pc.

฿ 1,686.00

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 662 260 195 23 Box Type Container Polypropylene (PP) 598 220 170 NO.4 - 509-3571 - - 1900 1 pc.

฿ 2,345.12

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) - - - 24 - - - - - NO.16, 18 4968838909048 835-5753 Polypropylene (PP) 1700.0 -

฿ 2,130.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 620 380 210 35 Box Type Container Polypropylene (PP) 568 328 182 NO.1、2、3 - 509-4241 - - 2300 1 pc.

฿ 2,623.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 670 390 300 61 Box Type Container Polypropylene (PP) 622 346 280 NO.1、2、3、4 - 511-5965 - - 2800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an FA compliant container that devised the bottom structure and gave strength.

Specification

●Color:Blue
●Compatible Lid(sold separately):-
●SPQ(piece):10

Materials

●Polypropylene(PP)