(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A Type, IS Type Container Lid

A Type, IS Type Container Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FFC-C

  • External Shape Width(mm)
    431
  • External Shape Depth(mm)
    301
  • External Height(mm)
    32
  • Color
    Cream
  • Product Type
    Box Type Container
  • Other
    Option
  • Compatibility Container
    A-1
  • Trusco code
    342-5991
  • Mass(g)
    350
  • Amount Of Content
    1 pc.
Part Number
FFC-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 650.09

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    431
  • External Shape Depth(mm)
    301
  • External Height(mm)
    32
  • Color
    Cream
  • Product Type
    Box Type Container
  • Other
    Option
  • Compatibility Container
    A-1
  • Trusco code
    342-5991
  • Mass(g)
    350
  • Amount Of Content
    1 pc.

Product Description

Lid compatible with type A general-purpose container that is useful for storage and transportation in all fields.
[Features]
·External width (mm)/431, External depth (mm)/301, External height (mm)/32, Weight/350 g.
·Color/Cream.
·Material/Polypropylene (PP).
·A-1 (maximum external dimensions/460 × 280 × 100 Hmm, effective internal dimensions/365 × 245 × 85 Hmm, upper internal dimensions/374 × 254 mm, capacity/9 L) supported.
[Applications]
·Can be used as a lid for A-1.

Specifications of FFC-C

  • External Shape Width(mm)
    431
  • External Shape Depth(mm)
    301
  • External Height(mm)
    32
  • Color
    Cream
  • Product Type
    Box Type Container
  • Other
    Option
  • Compatibility Container
    A-1
  • Trusco code
    342-5991
  • Mass(g)
    350
  • Amount Of Content
    1 pc.
Part Number
FFC-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 650.09

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1