(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DA Type, C Type, D Type Container Lid

DA Type, C Type, D Type Container Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DAP-15F-B

  • External Shape Width(mm)
    463
  • External Shape Depth(mm)
    285
  • External Height(mm)
    20
  • Color
    Blue
  • Product Type
    Box Type Container
  • Other
    Option
  • Compatibility Container
    DAP-15
  • Trusco code
    500-5311
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
DAP-15F-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 615.51

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    463
  • External Shape Depth(mm)
    285
  • External Height(mm)
    20
  • Color
    Blue
  • Product Type
    Box Type Container
  • Other
    Option
  • Compatibility Container
    DAP-15
  • Trusco code
    500-5311
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

A lid for the "DAP-15" series.

Specifications of DAP-15F-B

  • External Shape Width(mm)
    463
  • External Shape Depth(mm)
    285
  • External Height(mm)
    20
  • Color
    Blue
  • Product Type
    Box Type Container
  • Other
    Option
  • Compatibility Container
    DAP-15
  • Trusco code
    500-5311
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
DAP-15F-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 615.51

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1