(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMOil Trap Mat (Roll Type)

3M<sup>TM</sup>Oil Trap Mat (Roll Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ABURA-914X30LA

  • Product Type
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    914
  • Oil Absorbency(L/sheet)
    43
  • Length (m)
    30
  • Trusco Code
    322-1644
  • Mass
    8.8kg
  • Features
    The oil absorbing mat absorbs liquids such as oil, organic solvents, and water from the floor surface. A liquid absorber for creating a clean, safe work environment. Laminated on the backside to prevent slipping.
  • Use
    For oil and water.
  • Thickness(mm)
    2
  • Material
    Polyolefin Non-woven Fabric
  • Amount Of Content
    1 Roll
Part Number
ABURA-914X30LA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,665.00

MATS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    914
  • Oil Absorbency(L/sheet)
    43
  • Length (m)
    30
  • Trusco Code
    322-1644
  • Mass
    8.8kg
  • Features
    The oil absorbing mat absorbs liquids such as oil, organic solvents, and water from the floor surface. A liquid absorber for creating a clean, safe work environment. Laminated on the backside to prevent slipping.
  • Use
    For oil and water.
  • Thickness(mm)
    2
  • Material
    Polyolefin Non-woven Fabric
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Oil absorbing mats absorb liquids from the floor such as oil, water or organic detergent, keeping your workplace safe and clean.
· Laminated surface provides improved anti-slip properties.
[Applications]
· For oil/water.
· For preventing oil on the floor around machinery.
· Oil absorbing mat for factory entrances.
· For preventing fatigue at work sites.
· Carpeting for pathways in factories.

Specifications of ABURA-914X30LA

  • Product Type
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    914
  • Oil Absorbency(L/sheet)
    43
  • Length (m)
    30
  • Trusco Code
    322-1644
  • Mass
    8.8kg
  • Features
    The oil absorbing mat absorbs liquids such as oil, organic solvents, and water from the floor surface. A liquid absorber for creating a clean, safe work environment. Laminated on the backside to prevent slipping.
  • Use
    For oil and water.
  • Thickness(mm)
    2
  • Material
    Polyolefin Non-woven Fabric
  • Amount Of Content
    1 Roll
Part Number
ABURA-914X30LA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,665.00

MATS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1