(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MAT-BASE-60 |
MATBASE150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Longitudinal (mm) |
Side (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,182.42 |
MATS | 1 Piece(s) | 10 Day(s) | 964 | 650 | 125-6882 | 2.8kg | 1 pc. | ||
฿ 13,653.10 ฿ 13,131.55 |
MATS | 1 Piece(s) | 12 Day(s) | 965 | 1541 | 125-6891 | 6.5kg | 1 pc. |
Cushioned rubber mat base, reduces strain on legs and hips in addition to preventing mats from slipping. Base for 3M Oil Trap Mat (Sheet Type).
Part Number |
---|
MAT-BASE-60 |
MATBASE150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Longitudinal (mm) |
Side (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,182.42 |
MATS | 1 Piece(s) | 10 Day(s) | 964 | 650 | 125-6882 | 2.8kg | 1 pc. | ||
฿ 13,653.10 ฿ 13,131.55 |
MATS | 1 Piece(s) | 12 Day(s) | 965 | 1541 | 125-6891 | 6.5kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?