- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Soap for Oil Stains, α Multi Cleaner, Eco
Specifications of PS-01
-
- Product Type
- Detergent
-
- Application
- For Machinery, Parts, Equipment, Floor
-
- Trusco Code
- 220-9152
-
- Mass(kg)
- 1.1
-
- Features
- 100% natural oils are gentle on the environment and humans. This soap is for oil stains. No added fragrances. (Colored green to prevent accidental ingestion) High biodegradability is gentle on the environment, and being soap, this product is also gentle on humans. No substances on the "Law concerning Reporting etc. of Release of Specific Chemical Substances to the Environment and Promotion of the Improvement of Their Management" list are included, and so using this product will save efforts in management. This water-based soap is for cleaning oil stains.
-
- Application
- For oil stains on machinery, parts, etc.
-
- Main Ingredient
- Potassium Soap, Sequesterant
-
- Dilution Ratio
- Used for undiluted to 10-fold diluted solution.
-
- Amount Of Content
- 1 pc (1 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 792.00
|
CLEANERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (1 L) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For Machinery, Parts, Equipment, Floor
-
- Trusco Code
- 220-9152
-
- Mass(kg)
- 1.1
-
- Features
- 100% natural oils are gentle on the environment and humans. This soap is for oil stains. No added fragrances. (Colored green to prevent accidental ingestion) High biodegradability is gentle on the environment, and being soap, this product is also gentle on humans. No substances on the "Law concerning Reporting etc. of Release of Specific Chemical Substances to the Environment and Promotion of the Improvement of Their Management" list are included, and so using this product will save efforts in management. This water-based soap is for cleaning oil stains.
-
- Application
- For oil stains on machinery, parts, etc.
-
- Main Ingredient
- Potassium Soap, Sequesterant
-
- Dilution Ratio
- Used for undiluted to 10-fold diluted solution.
-
- Amount Of Content
- 1 pc (1 L)
Product Description
[Features]
· 100% natural oils are gentle on the environment and humans. This soap is for oil stains.
· Has no added scent. (Colored green to prevent accidental ingestion)
· This highly biodegradable soap is easy on the environment and the user both.
· No substances on the "Law concerning Reporting etc. of Release of Specific Chemical Substances to the Environment and Promotion of the Improvement of Their Management" list are included, and so using this product will save efforts in management.
· This water-based soap is for cleaning oil stains.
· The foam washes off easily and no extra water is needed for rinsing. (Water saving type)
[Applications]
· For oil stains on machinery, parts, etc.
· Dilution ratio: Use between undiluted and 10-fold diluted solution.
· Apply the Multi Cleaner Eco to the dirty part, wait 5 to 10 minutes, then brush it off and rinse well with water.
Specifications of PS-01
-
- Product Type
- Detergent
-
- Application
- For Machinery, Parts, Equipment, Floor
-
- Trusco Code
- 220-9152
-
- Mass(kg)
- 1.1
-
- Features
- 100% natural oils are gentle on the environment and humans. This soap is for oil stains. No added fragrances. (Colored green to prevent accidental ingestion) High biodegradability is gentle on the environment, and being soap, this product is also gentle on humans. No substances on the "Law concerning Reporting etc. of Release of Specific Chemical Substances to the Environment and Promotion of the Improvement of Their Management" list are included, and so using this product will save efforts in management. This water-based soap is for cleaning oil stains.
-
- Application
- For oil stains on machinery, parts, etc.
-
- Main Ingredient
- Potassium Soap, Sequesterant
-
- Dilution Ratio
- Used for undiluted to 10-fold diluted solution.
-
- Amount Of Content
- 1 pc (1 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 792.00
|
CLEANERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (1 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?