(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Restoring Detergent (For Vinyl, Plastic)

Restoring Detergent (For Vinyl, Plastic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 414-004-300

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2687
  • Mass(g)
    378
  • Features
    Removes the old dirt and oil stains just by applying and wiping. An environmentally friendly detergent that almost never damages the material. Can be used on all kinds of materials that do not absorb moisture, such as paint surface, aluminum, glass, and polycarbonate.
  • Product Use
    For Vinyl and Plastic.
  • Main Component
    Surfactant, Alcohol Solvent, Water, Additive
  • Amount Of Content
    1 pc (300 ml)
Part Number
414-004-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,120.66

CLEANERS 3 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2687
  • Mass(g)
    378
  • Features
    Removes the old dirt and oil stains just by applying and wiping. An environmentally friendly detergent that almost never damages the material. Can be used on all kinds of materials that do not absorb moisture, such as paint surface, aluminum, glass, and polycarbonate.
  • Product Use
    For Vinyl and Plastic.
  • Main Component
    Surfactant, Alcohol Solvent, Water, Additive
  • Amount Of Content
    1 pc (300 ml)

Product Description

[Features]
・ It removes aged stains and oil stains just by applying and wiping
・ Almost no damage to the material
・ Compatible with all materials that do not allow moisture to penetrate, such as painted surfaces, aluminum, glass, and polycarbonate
・ It removes dirt that has entered small scratches on the painted surface
・ Special water-soluble solvent type surfactant strongly decomposes oil stains
[Applications]
・ Removal of dirt on painted surfaces, floor PVC sheets, glass, plastic, tents, air conditioner outdoor units, lockers, etc.

Specifications of 414-004-300

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2687
  • Mass(g)
    378
  • Features
    Removes the old dirt and oil stains just by applying and wiping. An environmentally friendly detergent that almost never damages the material. Can be used on all kinds of materials that do not absorb moisture, such as paint surface, aluminum, glass, and polycarbonate.
  • Product Use
    For Vinyl and Plastic.
  • Main Component
    Surfactant, Alcohol Solvent, Water, Additive
  • Amount Of Content
    1 pc (300 ml)
Part Number
414-004-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,120.66

CLEANERS 3 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1