(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resurrection Detergent (for Stainless Steel)

Resurrection Detergent (for Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 414-003-300

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2679
  • Mass(g)
    405
  • Features
    Removes dirt and rust from stainless steel. The cleaner is environmentally friendly and uses organic acid (lactic/citric acid) as its main ingredient. It is lightly abrasive and returns stainless steel materials to their original state.
  • Product Use
    For Stainless Steel.
  • Main Component
    Lactic Acid, Citric Acid, Water
  • Amount Of Content
    1 pc (300 ml)
Part Number
414-003-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,127.68

CLEANERS 3 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2679
  • Mass(g)
    405
  • Features
    Removes dirt and rust from stainless steel. The cleaner is environmentally friendly and uses organic acid (lactic/citric acid) as its main ingredient. It is lightly abrasive and returns stainless steel materials to their original state.
  • Product Use
    For Stainless Steel.
  • Main Component
    Lactic Acid, Citric Acid, Water
  • Amount Of Content
    1 pc (300 ml)

Product Description

[Features]
・ It removes rust and dirt on stainless steel
・ An environmentally friendly detergent containing organic acids (lactic acid and citric acid) as the main components
・ It restores the original texture of stainless steel with almost no damage to the material surface
[Applications]
· For stainless steel

Specifications of 414-003-300

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2679
  • Mass(g)
    405
  • Features
    Removes dirt and rust from stainless steel. The cleaner is environmentally friendly and uses organic acid (lactic/citric acid) as its main ingredient. It is lightly abrasive and returns stainless steel materials to their original state.
  • Product Use
    For Stainless Steel.
  • Main Component
    Lactic Acid, Citric Acid, Water
  • Amount Of Content
    1 pc (300 ml)
Part Number
414-003-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,127.68

CLEANERS 3 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1