- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Absorber, 3MTM Chemical Spill Pack
Specifications of C/S/P
-
- Product Type
- Absorbent Material Kits
-
- Application
- For Oils, Water, Acids and Alkalines
-
- Oil Absorbency(L/set)
- 13
-
- Trusco Code
- 324-1025
-
- Features
- It is a handy type kit that weighs just 2 kg and can absorb about 13 liters of acid, alkali, oil and organic solvent.
-
- Specifications
- Box Type
-
- Material
- Polyolefin Non-woven Fabric
-
- Set Content
- P-110 x 10 pcs Tie Band x 1 pc P-200 x 3 pcs Hazard Material Label x 1 pc Plastic Bag for Retrieval x 1 pc
-
- Mass(g/set)
- 2000
-
- Amount Of Content
- 1 Set (P-110 X 10 Sheets / P-200 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,499.81
|
ABSORBENTS KIT
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set (P-110 X 10 Sheets / P-200 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1) |
Basic Specifications
-
- Product Type
- Absorbent Material Kits
-
- Application
- For Oils, Water, Acids and Alkalines
-
- Oil Absorbency(L/set)
- 13
-
- Trusco Code
- 324-1025
-
- Features
- It is a handy type kit that weighs just 2 kg and can absorb about 13 liters of acid, alkali, oil and organic solvent.
-
- Specifications
- Box Type
-
- Material
- Polyolefin Non-woven Fabric
-
- Set Content
- P-110 x 10 pcs Tie Band x 1 pc P-200 x 3 pcs Hazard Material Label x 1 pc Plastic Bag for Retrieval x 1 pc
-
- Mass(g/set)
- 2000
-
- Amount Of Content
- 1 Set (P-110 X 10 Sheets / P-200 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1)
Product Description
[Features]
· Handy kit that weighs just 2 kg but can absorb approximately 13 L of acid, base, oil or organic solvent.
[Applications]
· For oil, water, acids and alkalis.
· For dealing with outflows of dangerous substances.
· This kit combines chemical sorbents that absorb various dangerous liquid substances such as oil and organic solvents as well as acids and bases. Suitable for offices and laboratories that handle a large number of different dangerous liquid substances.
Specifications of C/S/P
-
- Product Type
- Absorbent Material Kits
-
- Application
- For Oils, Water, Acids and Alkalines
-
- Oil Absorbency(L/set)
- 13
-
- Trusco Code
- 324-1025
-
- Features
- It is a handy type kit that weighs just 2 kg and can absorb about 13 liters of acid, alkali, oil and organic solvent.
-
- Specifications
- Box Type
-
- Material
- Polyolefin Non-woven Fabric
-
- Set Content
- P-110 x 10 pcs Tie Band x 1 pc P-200 x 3 pcs Hazard Material Label x 1 pc Plastic Bag for Retrieval x 1 pc
-
- Mass(g/set)
- 2000
-
- Amount Of Content
- 1 Set (P-110 X 10 Sheets / P-200 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,499.81
|
ABSORBENTS KIT
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set (P-110 X 10 Sheets / P-200 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?