- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of O/S/P
-
- Product Type
- Absorbent Material Kits
-
- Application
- For Oils and Organic Solvents
-
- Oil Absorbency(L/set)
- 15
-
- Trusco Code
- 298-5659
-
- Features
- These emergency incident kits meet one of the countermeasure standards in ISO14001 "Emergency Preparedness and Response".
-
- Specifications
- Box Type
-
- Material
- Polyolefin Non-woven Fabric
-
- Set Content
- HP-156 X 5 pcs Plastic Collection Bag X 1 pc Hazardous Materials Label X 1 pc T-4 X 3 pcs Zip Ties X 1 pc
-
- Mass(g/set)
- 2000
-
- Amount Of Content
- 1 Set (HP-156 X 5 Sheets / T-4 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,055.00
|
ABSORBENTS KIT
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set (HP-156 X 5 Sheets / T-4 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1) |
Basic Specifications
-
- Product Type
- Absorbent Material Kits
-
- Application
- For Oils and Organic Solvents
-
- Oil Absorbency(L/set)
- 15
-
- Trusco Code
- 298-5659
-
- Features
- These emergency incident kits meet one of the countermeasure standards in ISO14001 "Emergency Preparedness and Response".
-
- Specifications
- Box Type
-
- Material
- Polyolefin Non-woven Fabric
-
- Set Content
- HP-156 X 5 pcs Plastic Collection Bag X 1 pc Hazardous Materials Label X 1 pc T-4 X 3 pcs Zip Ties X 1 pc
-
- Mass(g/set)
- 2000
-
- Amount Of Content
- 1 Set (HP-156 X 5 Sheets / T-4 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1)
Product Description
[Features]
· This emergency response kit meets one of the criteria of the ISO14001 standard: (Preparation and Response to Emergency Situations).
· Handy type that weighs just 2 kg but can absorb approximately 15 L of oil and organic solvent.
[Applications]
· For oil and organic solvents.
Specifications of O/S/P
-
- Product Type
- Absorbent Material Kits
-
- Application
- For Oils and Organic Solvents
-
- Oil Absorbency(L/set)
- 15
-
- Trusco Code
- 298-5659
-
- Features
- These emergency incident kits meet one of the countermeasure standards in ISO14001 "Emergency Preparedness and Response".
-
- Specifications
- Box Type
-
- Material
- Polyolefin Non-woven Fabric
-
- Set Content
- HP-156 X 5 pcs Plastic Collection Bag X 1 pc Hazardous Materials Label X 1 pc T-4 X 3 pcs Zip Ties X 1 pc
-
- Mass(g/set)
- 2000
-
- Amount Of Content
- 1 Set (HP-156 X 5 Sheets / T-4 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,055.00
|
ABSORBENTS KIT
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set (HP-156 X 5 Sheets / T-4 X 3 Pcs. / Plastic Bag for Collecting X 1 / Binding Band X 1 / Hazard Label X 1) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?