(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Binding Belt, Buckle AG

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 125.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AG-221
AG-222
AG-224
AG-226
AG-321
AG-322
AG-324
AG-326
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
JAN Code Trusco Code Mass

฿ 125.00

BINDING BELTS 1 Piece(s) 1 Day(s) White 2 4903599071023 367-4819 45g 1 pc.

฿ 125.00

BINDING BELTS 1 Piece(s) 12 Day(s) Yellow 2 4903599071030 367-4827 45g 1 pc.

฿ 125.00

BINDING BELTS 1 Piece(s) 1 Day(s) Navy 2 4903599071054 367-4835 45g 1 pc.

฿ 125.00

BINDING BELTS 1 Piece(s) 12 Day(s) Black 2 4903599071061 367-4843 45g 1 pc.

฿ 195.78

BINDING BELTS 1 Piece(s) 10 Day(s) White 3 4903599071122 444-6488 55g 1 pc.

฿ 211.51

BINDING BELTS 1 Piece(s) 12 Day(s) Yellow 3 4903599071139 444-6496 55g 1 pc.

฿ 195.78

BINDING BELTS 1 Piece(s) 12 Day(s) Navy 3 4903599071153 444-6500 55g 1 pc.

฿ 211.51

BINDING BELTS 1 Piece(s) 10 Day(s) Black 3 4903599071160 444-6518 55g 1 pc.

Basic Specifications

  • Product Model
    Banding Band
  • Width(mm)
    25
  • Maximum service load(kg)
    15
  • Thickness(mm)
    1.2
  • Body / Option
    Main Body
  • Features
    It is convenient to tie and can be easily detached.
  • Use
    For winding around long objects or easily bundling.
  • Belt
    Polypropylene (PP)
  • Buckle
    Polyacetal (POM)
  • 1 pc.

Product Description

[Features]
・It is convenient to tie and can be easily detached

Part Number
AG-221
AG-222
AG-224
AG-226
AG-321
AG-322
AG-324
AG-326
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
JAN Code Trusco Code Mass

฿ 125.00

BINDING BELTS 1 Piece(s) 1 Day(s) White 2 4903599071023 367-4819 45g 1 pc.

฿ 125.00

BINDING BELTS 1 Piece(s) 12 Day(s) Yellow 2 4903599071030 367-4827 45g 1 pc.

฿ 125.00

BINDING BELTS 1 Piece(s) 1 Day(s) Navy 2 4903599071054 367-4835 45g 1 pc.

฿ 125.00

BINDING BELTS 1 Piece(s) 12 Day(s) Black 2 4903599071061 367-4843 45g 1 pc.

฿ 195.78

BINDING BELTS 1 Piece(s) 10 Day(s) White 3 4903599071122 444-6488 55g 1 pc.

฿ 211.51

BINDING BELTS 1 Piece(s) 12 Day(s) Yellow 3 4903599071139 444-6496 55g 1 pc.

฿ 195.78

BINDING BELTS 1 Piece(s) 12 Day(s) Navy 3 4903599071153 444-6500 55g 1 pc.

฿ 211.51

BINDING BELTS 1 Piece(s) 10 Day(s) Black 3 4903599071160 444-6518 55g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for simple binding, easy detachment is possible.

Usage

●Winding end of a long object, simple binding, etc.

Specification

●W x L(mm x m):25 x 2
●Max Working Load(kg):15
●Thickness(mm):1.2

Materials

●Buckle: Polyacetate(POM)
●Belts: Polypropylene(PP)