(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Binding Belt, Tri Glide AG

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 151.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AG-211
AG-212
AG-214
AG-216
AG-311
AG-312
AG-314
AG-316
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
JAN Code Trusco Code Mass

฿ 151.25

BINDING BELTS 1 Piece(s) 12 Day(s) White 2 4903599070972 367-4771 33g 1 pc.

฿ 167.07

BINDING BELTS 1 Piece(s) 10 Day(s) Yellow 2 4903599070989 367-4789 33g 1 pc.

฿ 167.07

BINDING BELTS 1 Piece(s) 12 Day(s) Navy 2 4903599071009 367-4797 33g 1 pc.

฿ 164.06

BINDING BELTS 1 Piece(s) 10 Day(s) Black 2 4903599071016 367-4801 33g 1 pc.

฿ 173.67

BINDING BELTS 1 Piece(s) 19 Day(s) White 3 4903599071078 444-6445 45g 1 pc.

฿ 173.67

BINDING BELTS 1 Piece(s) 14 Day(s) Yellow 3 4903599071085 444-6453 45g 1 pc.

฿ 173.67

BINDING BELTS 1 Piece(s) 14 Day(s) Navy 3 4903599071108 444-6461 45g 1 pc.

฿ 184.06

BINDING BELTS 1 Piece(s) 10 Day(s) Black 3 4903599071115 444-6470 45g 1 pc.

Basic Specifications

  • Product Model
    Banding Band
  • Width(mm)
    25
  • Maximum service load(kg)
    35
  • Thickness(mm)
    1.2
  • Body / Option
    Main Body
  • Features
    It is convenient to tie and can be easily detached.
  • Use
    For winding around long objects or easily bundling.
  • Belt
    Polypropylene (PP)
  • Tri-glide
    Polyacetal (POM)
  • 1 pc.

Product Description

Binding belt and tri-glide (feed adjustment) model ideal for packaging cargo and preventing load collapse.
[Features]
· Easy to fasten and remove, so handy for simple binding applications.
· Uses tri-glide fasteners.
· Width: 25 mm. Maximum working load: 35 kg. Thickness: 1.2 mm.
[Applications]
· For winding and simple binding, etc. of long objects.

Part Number
AG-211
AG-212
AG-214
AG-216
AG-311
AG-312
AG-314
AG-316
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
JAN Code Trusco Code Mass

฿ 151.25

BINDING BELTS 1 Piece(s) 12 Day(s) White 2 4903599070972 367-4771 33g 1 pc.

฿ 167.07

BINDING BELTS 1 Piece(s) 10 Day(s) Yellow 2 4903599070989 367-4789 33g 1 pc.

฿ 167.07

BINDING BELTS 1 Piece(s) 12 Day(s) Navy 2 4903599071009 367-4797 33g 1 pc.

฿ 164.06

BINDING BELTS 1 Piece(s) 10 Day(s) Black 2 4903599071016 367-4801 33g 1 pc.

฿ 173.67

BINDING BELTS 1 Piece(s) 19 Day(s) White 3 4903599071078 444-6445 45g 1 pc.

฿ 173.67

BINDING BELTS 1 Piece(s) 14 Day(s) Yellow 3 4903599071085 444-6453 45g 1 pc.

฿ 173.67

BINDING BELTS 1 Piece(s) 14 Day(s) Navy 3 4903599071108 444-6461 45g 1 pc.

฿ 184.06

BINDING BELTS 1 Piece(s) 10 Day(s) Black 3 4903599071115 444-6470 45g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1