(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook & Loop Fastener Band Strap

Hook & Loop Fastener Band Strap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 86.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MKS-1915-BK
MKS-1915-GN
MKS-1915-R
MKS-1915-S
MKS-2520-BK
MKS-2520-GN
MKS-2520-R
MKS-2520-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 86.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Black 19 150 389-7338 5.8 1 Bag (4 pcs.)

฿ 86.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Green 19 150 389-7354 5.8 1 Bag (4 pcs.)

฿ 86.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Red 19 150 389-7346 5.8 1 Bag (4 pcs.)

฿ 86.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Assorted 19 150 389-7362 5.8 1 Bag (4 pcs.)

฿ 132.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Black 25 200 389-7371 8.0 1 Bag (4 pcs.)

฿ 135.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Green 25 200 389-7397 8.0 1 Bag (4 pcs.)

฿ 135.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Red 25 200 389-7389 8.0 1 Bag (4 pcs.)

฿ 135.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Assorted 25 200 389-7401 8.0 1 Bag (4 pcs.)

Basic Specifications

  • Product Type
    Zip Tie
  • Thickness(mm)
    2
  • Main body: option
    Option
  • Features
    Double-sided Hook & Loop Fastener tape that has plastic hooks on one side and woven loops on the other.
  • Application
    Simple temporary fixing of cords/hoses.
  • Hook Surface
    Polypropylene (PP)
  • Loop Surface
    Nylon
  • Specifications
    Double-sided type (molded + woven hook and loop fastener)
  • Amount Of Content
    1 Bag (4 pcs.)

Product Description

Made of double-sided binding band processed into an easy-to-use strap shape.
[Features]
· Can be used repeatedly, as one side has plastic hooks and the other has woven loops to form a double-sided Hook and Loop Fastener -type tape.
· Zip ties which utilize MAGILOCK made of plastic, and have powerful binding capacity.
· When binding it with the cable, the tip can be inserted into the hole to fix to the cable.
[Applications]
· Simple temporary fixing of cords/hoses.
· Actively used as a tool for bundling cables and cords.

Part Number
MKS-1915-BK
MKS-1915-GN
MKS-1915-R
MKS-1915-S
MKS-2520-BK
MKS-2520-GN
MKS-2520-R
MKS-2520-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 86.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Black 19 150 389-7338 5.8 1 Bag (4 pcs.)

฿ 86.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Green 19 150 389-7354 5.8 1 Bag (4 pcs.)

฿ 86.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Red 19 150 389-7346 5.8 1 Bag (4 pcs.)

฿ 86.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Assorted 19 150 389-7362 5.8 1 Bag (4 pcs.)

฿ 132.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Black 25 200 389-7371 8.0 1 Bag (4 pcs.)

฿ 135.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Green 25 200 389-7397 8.0 1 Bag (4 pcs.)

฿ 135.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Red 25 200 389-7389 8.0 1 Bag (4 pcs.)

฿ 135.00

CABLE TIES 1 Pack(s)

4 Pieces Per Package

Same day Assorted 25 200 389-7401 8.0 1 Bag (4 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1