Hook & Loop Fastener Band Ultra Thin, Strap

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A double-sided thin binding band with front and back placed hooks and loops.
[Features]
· Can be used repeatedly, as one side has plastic hooks and the other has woven loops to form a double-sided Hook and Loop Fastener -type tape.
· Thin zip ties which utilize plastic hooks, and have powerful binding capacity with the hook hanging on nylon fiber.
· The hook and the loop both use thin material; they have excellent flexibility and conformance at approximately 1 m thickness, and can be used to tie gently.
· Can be used without getting lost when deployed, by inserting the end into the hole and fixing it to the cable when binding.
[Applications]
· Simple temporary fixing of cords/hoses.
· Can be actively used as a tool for bundling cables and cords.
· For indoors.

Features

●Can be used repeatedly and is a double sided Hook & Loop Fastener tape R type with plastic hook on one side, with fabric loop on one side.

Usage

●Simple temporary stop for cords/hoses.

Specification

●Thickness(mm):1
●Q'ty Per Bag(piece):5
●For indoor
●Double-sided Type(molding + woven Hook and loop fastener tape R)

Materials

●Hook: Polypropylene(PP) 
●Loop Face: Nylon
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Hook & Loop Fastener Band Ultra Thin, Strap | TRUSCO | MISUMI Thailand