(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook & Loop Fastener Tape, Weak Adhesive Type

Hook & Loop Fastener Tape, Weak Adhesive Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,506.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPD-1005MTS-BK
TPD-1005MTS-W
TPD-255MTS-BK
TPD-255MTS-W
TPD-505MTS-BK
TPD-505MTS-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Mass
(g/Set)
Amount Of Content

฿ 4,696.67

BINDING TAPES 1 Piece(s) 1 Day(s) Black 100 389-7206 950 1 Set (Hook, Loop: 5 m of Each)

฿ 4,696.67

BINDING TAPES 1 Piece(s) 1 Day(s) White 100 389-7192 950 1 Set (Hook, Loop: 5 m of Each)

฿ 1,506.70

BINDING TAPES 1 Piece(s) 1 Day(s) Black 25 389-7168 408 1 Set (Hook, Loop: 5 m of Each)

฿ 1,506.70

BINDING TAPES 1 Piece(s) Same day White 25 389-7150 408 1 Set (Hook, Loop: 5 m of Each)

฿ 2,513.08

BINDING TAPES 1 Piece(s) 1 Day(s) Black 50 389-7184 470 1 Set (Hook, Loop: 5 m of Each)

฿ 2,490.00

BINDING TAPES 1 Piece(s) Same day White 50 389-7176 470 1 Set (Hook, Loop: 5 m of Each)

Basic Specifications

  • Product Type
    Zip Tie
  • Length(m)
    5
  • Thickness(mm)
    (Hook) 2.1, (Loop) 2.7
  • Main body: option
    Main Body
  • Features
    As it is a fiber product, it is light and can be cut into the size of your choice. By simply pressing and firmly holding it, it closes firmly and can be peeled off easily.
  • Application
    To joint cardboard boxes.
  • Material
    Polyester
  • Adhesive
    Synthetic Rubber Type (Weak adhesion)
  • Specifications
    Hook and Loop 5 m Each Included
  • Amount Of Content
    1 Set (Hook, Loop: 5 m of Each)

Product Description

Adhesion-processed set items of 1 m each for hook and loop surfaces.
[Features]
· As it is a fiber product, it is light and can be cut into the size of your choice using scissors.
· By simply pressing it, it can be firmly fixed and easily peeled off.
[Applications]
· For temporary attachment of parts and components.

Part Number
TPD-1005MTS-BK
TPD-1005MTS-W
TPD-255MTS-BK
TPD-255MTS-W
TPD-505MTS-BK
TPD-505MTS-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Mass
(g/Set)
Amount Of Content

฿ 4,696.67

BINDING TAPES 1 Piece(s) 1 Day(s) Black 100 389-7206 950 1 Set (Hook, Loop: 5 m of Each)

฿ 4,696.67

BINDING TAPES 1 Piece(s) 1 Day(s) White 100 389-7192 950 1 Set (Hook, Loop: 5 m of Each)

฿ 1,506.70

BINDING TAPES 1 Piece(s) 1 Day(s) Black 25 389-7168 408 1 Set (Hook, Loop: 5 m of Each)

฿ 1,506.70

BINDING TAPES 1 Piece(s) Same day White 25 389-7150 408 1 Set (Hook, Loop: 5 m of Each)

฿ 2,513.08

BINDING TAPES 1 Piece(s) 1 Day(s) Black 50 389-7184 470 1 Set (Hook, Loop: 5 m of Each)

฿ 2,490.00

BINDING TAPES 1 Piece(s) Same day White 50 389-7176 470 1 Set (Hook, Loop: 5 m of Each)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1