Hook & Loop Fastener Tape Set, Strong Adhesive Type

Caution
Product Description
Binding belt with a standard "Hook & Loop Fastener tape" powerful adhesion hook and loop set.
[Features]
· Adhesive strength is exhibited for long hours after application, even under high temperatures of up to 80°C or high humidity.
· "Hook & Loop Fastener tape" 100% made of polyester. As it is a fiber product, it is light and can be cut into the size of your choice.
· It is superior in heat resistance, water resistance and ultraviolet resistance compared with general nylon surface fasteners.
· Back surface comes with powerful acrylic double-sided tape.
· Cut to a required size, peel off the release paper and press against the object for powerful fixation.
[Applications]
· Fixing industrial parts, attaching materials, construction material, etc.
· "Easily applied and removed," a characteristic of "Hook & Loop Fastener" tape, is on offer for various applications.
Features
●After pasting, it demonstrates long-time adhesion performance at high temperature of 80°C and under high humidity.Specification
●Thickness:(hook)2.8mm,(loop)3.4mm●Includes Hook and Loop 1 Meter Each
●Strong Adhesive Type
Materials
●Polyester●Adhesive: Special Acrylic(strong adhesive)