(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MKT-25150-TR |
MKT-50150-TR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,549.00 |
BINDING TAPES | 1 Piece(s) | 1 Day(s) | 20 | 361-9729 | 280 | 1 Roll | ||
฿ 5,093.00 |
BINDING TAPES | 1 Piece(s) | 1 Day(s) | 50 | 361-9737 | 550 | 1 Roll |
[Features]
· Can be cut to the required length.
· Can be used for safety signs and section arrangement.
· Even after cutting, it can be reconnected and reused.
[Applications]
· Simple temporary fixing of cords/hoses.
· Marking for safety signs, area management, dangerous goods, etc.
Part Number |
---|
MKT-25150-TR |
MKT-50150-TR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,549.00 |
BINDING TAPES | 1 Piece(s) | 1 Day(s) | 20 | 361-9729 | 280 | 1 Roll | ||
฿ 5,093.00 |
BINDING TAPES | 1 Piece(s) | 1 Day(s) | 50 | 361-9737 | 550 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?