Hook & Loop Fastener Band Bundling Tape, Double Sided

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
- Do not leave it exposed to temperatures of 80°C or higher or direct sunlight for a long time. There may be a joint in the middle. We ask for your understanding. (Not a problem in use)
Product Description
Double-sided Hook & Loop Fastener tape that has hooks on one side and loops on the other.
[Features]
· 100% polyester.
· It is superior in heat resistance, water resistance and ultraviolet resistance compared with general double-sided binding bands made of nylon or polypropylene.
· Can be used outdoors. Also excellent in durability in repeated use.
· The tape can be cut into desired lengths with scissors before use.
[Applications]
· A tool for bundling cables, cords, pipes, reels, boxes, and bags, instead of using string or rope.
Features
●Hook on one side/double- sided type Magic tape? with loop on one side.●Excellent durability and outdoor use for several years is also possible.
Specification
●Double-sided Type●Tensile Shear Strength: 4.9N/cm2
Materials
●Hook Side: Polyester●Loop Side: Polyester