(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MKT25B-B |
MKT50B-B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g/bag) |
Compatible Tube | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 544.00 |
CLASPS FOR BINDING TAPES | 1 Pack(s) |
25 Pieces Per Package |
Same day | 25 | 299-6111 | 50 | MKT-25B (for 25 mm Wide) | 1 Bag (25 pcs) | ||
฿ 1,598.00 |
CLASPS FOR BINDING TAPES | 1 Pack(s) |
25 Pieces Per Package |
1 Day(s) | 50 | 299-6120 | 200 | MKT-50B (for 50 mm Wide) | 1 Bag (25 pcs) |
Free Hook & Loop Fastener Buckle for MKT.
Part Number |
---|
MKT25B-B |
MKT50B-B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g/bag) |
Compatible Tube | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 544.00 |
CLASPS FOR BINDING TAPES | 1 Pack(s) |
25 Pieces Per Package |
Same day | 25 | 299-6111 | 50 | MKT-25B (for 25 mm Wide) | 1 Bag (25 pcs) | ||
฿ 1,598.00 |
CLASPS FOR BINDING TAPES | 1 Pack(s) |
25 Pieces Per Package |
1 Day(s) | 50 | 299-6120 | 200 | MKT-50B (for 50 mm Wide) | 1 Bag (25 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?