Free Hook & Loop Fastener Binding Tape

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
- Do not leave it exposed to temperatures of 80°C or higher or direct sunlight for a long time. There may be a joint in the middle. We ask for your understanding. (Not a problem in use)
Product Description
Bundling kit using free Hook and Loop Type that has hooks on one side and loops on the other.
[Features]
· Has superior heat resistance, water resistance, and ultraviolet resistance as it is a Hook and Loop fastener tape made from 100% polyester.
· Can be used outdoors.
· The tape can be cut to any desired length to make 5 tie strips.
· Uses "Free Magic" where the same faces stick together.
· Accessories: 25 buckles
[Applications]
· A tool for bundling cables, cords, pipes, reels, boxes, and bags, instead of using string or rope.
· Simple tying of square timber and raw materials, or fixation of stocked items.
Features
●A binding band kit using free magic tape with hooks and loops on one side.Specification
●Thickness(mm):2.5●Tensile Shear Strength: 7.8N/cm2