Magic band binding tape double sided

Brand :
TRUSCO

Caution

  • Do not leave it exposed to temperatures of 80°C or higher or direct sunlight for a long time. There may be a joint in the middle. We ask for your understanding. (Not a problem in use)

Product Description

Binding belt that has plastic hooks on one side and woven loops on the other.
[Features]
· Tensile Shear Strength: 30.4 N/cm2, Material - Hook surface: polypropylene (PP) / Loop surface: nylon.
· Zip ties which utilize MAGILOCK made of plastic.
· Has excellent bonding and binding capacity with the plastic hook hanging on nylon fiber.
[Applications]
· A tool for bundling cables, cords, pipes, reels, boxes, and bags, instead of using string or rope.
· Convenient for simple temporary fastening of cords, hoses, etc.
* Do not leave exposed to temperatures of 80°C or higher or direct sunlight for a long time.
* There may be a joint in the middle (this does not constitute a problem for use).

Features

●Plastic hook on one side/double-sided type ,Hook and loop fastener tape with a fabric loop on one side.

Specification

●W x L(mm x m):20 x 1.5
●Thickness(mm):2
●Double-sided Type
●Tensile Shear Strength: 30.4N/cm2

Materials

●Hook Surface: Polypropylene (PP)
●Loop Side: Nylon

Warning

●There may be seams in between. Please understand.(there is no problem in use)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

MKT-2015-R | Magic band binding tape double sided | TRUSCO | MISUMI Thailand