(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pallet Catcher

Pallet Catcher

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TPC-100

  • Product Type
    Zip Tie
  • Details Type
    Fixed Type of Fitting
  • Color
    Blue
  • Width(mm)
    100
  • Length(m)
    4.80
  • Maximum Working Load(kg)
    200
  • Thickness(mm)
    1.7
  • Main body: option
    Main Body
  • Trusco Code
    282-9118
  • Mass(g)
    580
  • Features
    Easy to fasten the load: mounting and detaching can be done by one person alone. Environmentally friendly product that does not emit harmful substances even when burned. For pallet loading and transport also.
  • Application
    Storage for products stacked on pallets, prevents load from collapsing when moving.
  • Belt material
    Polypropylene (PP)
  • Fitting Material:
    Steel
  • Surface Treatment
    Nickel plated finish
  • Specifications/cargo circumferential length(mm)
    300~4500
  • Amount Of Content
    1 pc.
Part Number
TPC-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,727.00

BINDING BELTS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Zip Tie
  • Details Type
    Fixed Type of Fitting
  • Color
    Blue
  • Width(mm)
    100
  • Length(m)
    4.80
  • Maximum Working Load(kg)
    200
  • Thickness(mm)
    1.7
  • Main body: option
    Main Body
  • Trusco Code
    282-9118
  • Mass(g)
    580
  • Features
    Easy to fasten the load: mounting and detaching can be done by one person alone. Environmentally friendly product that does not emit harmful substances even when burned. For pallet loading and transport also.
  • Application
    Storage for products stacked on pallets, prevents load from collapsing when moving.
  • Belt material
    Polypropylene (PP)
  • Fitting Material:
    Steel
  • Surface Treatment
    Nickel plated finish
  • Specifications/cargo circumferential length(mm)
    300~4500
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy to fasten the load: mounting and detaching can be done by one person alone.
· Environmentally friendly product that does not emit harmful substances even when burned.
· Also capable of pallet loading and transport.
[Applications]
· Storage for products stacked on pallets, prevents load from collapsing when moving.

Specifications of TPC-100

  • Product Type
    Zip Tie
  • Details Type
    Fixed Type of Fitting
  • Color
    Blue
  • Width(mm)
    100
  • Length(m)
    4.80
  • Maximum Working Load(kg)
    200
  • Thickness(mm)
    1.7
  • Main body: option
    Main Body
  • Trusco Code
    282-9118
  • Mass(g)
    580
  • Features
    Easy to fasten the load: mounting and detaching can be done by one person alone. Environmentally friendly product that does not emit harmful substances even when burned. For pallet loading and transport also.
  • Application
    Storage for products stacked on pallets, prevents load from collapsing when moving.
  • Belt material
    Polypropylene (PP)
  • Fitting Material:
    Steel
  • Surface Treatment
    Nickel plated finish
  • Specifications/cargo circumferential length(mm)
    300~4500
  • Amount Of Content
    1 pc.
Part Number
TPC-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,727.00

BINDING BELTS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to tighten the load, you can also detach the mounting alone.
●Environmentally friendly commodity that does not emit hazardous substances even if it is burned.
●Pallet loading transport is also possible.

Usage

●Storage of pallets commodity and prevention of load collapse during movement.

Specification

●Max Working Load(kg):200
●Color:Blue
●W x L(mm x m):100 x 4.80
●Thickness(mm):1.7
●SPQ(piece):1
●Package Perimeter Length: 300 to 4500mm

Materials

●Belts: Polypropylene(PP) 
●Metal Fitting: Steel
●Surface Treatment: Nickel Plate Finishing