(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Simple Tying Belt Bundling Belt (Yellow)

Simple Tying Belt Bundling Belt (Yellow)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • It is intended for temporary fixation. It is unsuitable for applications where large loads are applied during transportation.
  • From :
    ฿ 286.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KR203
KR205
KR303
KR305
KR403
KR405
KR503
KR505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Maximum Working Load
(kg)
Trusco Code Mass
(g)
Amount Of Content

฿ 286.00

BINDING BELTS 1 Piece(s) Same day 20 3 50 117-5351 60 1 pc.

฿ 347.00

BINDING BELTS 1 Piece(s) Same day 20 5 50 117-5360 100 1 pc.

฿ 398.00

BINDING BELTS 1 Piece(s) 12 Day(s) 30 3 90 117-5378 100 1 pc.

฿ 437.00

BINDING BELTS 1 Piece(s) Same day 30 5 90 117-5386 160 1 pc.

฿ 476.00

BINDING BELTS 1 Piece(s) 1 Day(s) 40 3 100 117-5394 140 1 pc.

฿ 580.00

BINDING BELTS 1 Piece(s) 12 Day(s) 40 5 100 117-5408 200 1 pc.

฿ 598.00

BINDING BELTS 1 Piece(s) 1 Day(s) 50 3 150 282-9096 200 1 pc.

฿ 737.00

BINDING BELTS 1 Piece(s) 12 Day(s) 50 5 150 282-9100 280 1 pc.

Basic Specifications

  • Product Type
    Zip Tie
  • Color
    Yellow
  • Thickness(mm)
    1.7
  • Main body: option
    Main Body
  • Features
    The belt is made from a tough polypropylene that doesn't give off dioxins, etc., when incinerated and is gentle on the environment. Comes with a fastener.
  • Application
    Prevents falling of cargo from shelves. Binding of pipes.
  • Belt material
    Polypropylene (PP)
  • Fitting Material:
    Steel
  • Surface Treatment
    Nickel plated finish
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The belt is made from a tough polypropylene that doesn't give off dioxins, etc., when incinerated and is gentle on the environment.
· Fasteners included.
[Applications]
· Prevents falling of cargo from shelves.
· For binding pipes.

Part Number
KR203
KR205
KR303
KR305
KR403
KR405
KR503
KR505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Maximum Working Load
(kg)
Trusco Code Mass
(g)
Amount Of Content

฿ 286.00

BINDING BELTS 1 Piece(s) Same day 20 3 50 117-5351 60 1 pc.

฿ 347.00

BINDING BELTS 1 Piece(s) Same day 20 5 50 117-5360 100 1 pc.

฿ 398.00

BINDING BELTS 1 Piece(s) 12 Day(s) 30 3 90 117-5378 100 1 pc.

฿ 437.00

BINDING BELTS 1 Piece(s) Same day 30 5 90 117-5386 160 1 pc.

฿ 476.00

BINDING BELTS 1 Piece(s) 1 Day(s) 40 3 100 117-5394 140 1 pc.

฿ 580.00

BINDING BELTS 1 Piece(s) 12 Day(s) 40 5 100 117-5408 200 1 pc.

฿ 598.00

BINDING BELTS 1 Piece(s) 1 Day(s) 50 3 150 282-9096 200 1 pc.

฿ 737.00

BINDING BELTS 1 Piece(s) 12 Day(s) 50 5 150 282-9100 280 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The belt is a tough polypropylene belt; it does not emit dioxin etc. when incinerated and disposed, and is an environmentally friendly commodity.
●With a clamp.

Usage

●Fall prevention of luggage such as shelves.
●Bundle of pipe and so on.

Specification

●Color:Yellow

Materials

●Belts: Polypropylene(PP)
●Metal Fitting: Steel
●Surface Treatment: Nickel Plate Finishing