PP Belt

Brand :
TRUSCO

Caution

  • Dedicated fitting sold separately
  • As the end of the belt is fixed with a pin, be careful of injury when handling it. Do not use for vehicle-loading cargo.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Binding belt in abundant color variations which can be cut into any length.
[Features]
· Generic belt made of PP (polypropylene) based material which can be used with any sizes
· Free size type that can be cut to any length.
· Can be used as a low-cost binding belt in combination with dedicated metal fittings (sold separately).
· Available in 6 types of color variation.
[Applications]
· Combine with a dedicated bracket (sold separately) for use as a one-way distribution system for a wide range of packaged materials.
· The belt color change and the classification display of product types and sections allow for an increase in work efficiency and accurate error-proofing.

Features

●Working efficiency can be improved with 6 color variations.
●A free size type that can be cut to any length.

Usage

●Simple bond of goods.
●Binding of moving luggage.

Specification

●Thickness(mm):1.7

Materials

●Polypropylene(PP)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

PPB-3010-R | PP Belt | TRUSCO | MISUMI Thailand