Magiclobond 1K2LUC

Brand :
SHINWA

Caution

    Product Description

    Magiclobond 1K2LUC
    [Features]
    It is nylon raw material durable for repeated desorption.
    Disposable size that is optimum for single-sided use only.
    [Specification]
    Thickness :2mm
    Strong Adhesive Type
    Amount Of Content: 1 Roll
    [Materials]
    Nylon
    Adhesive: Rubber

    Features

    ●It is nylon raw material durable for repeated desorption.
    ●Disposable size that is optimum for single-sided use only.

    Usage

    ●Fixing industrial materials and building materials.

    Specification

    ●Thickness(mm):2
    ●Strong Adhesive Type

    Materials

    ●Nylon
    ●Adhesive: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Magiclobond 1K2LUC | SHINWA | MISUMI Thailand