(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tytron Belt 100 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,040.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKB20-0.5T
TKB30-0.3T
TKB30-1T
TKB35-3T
TKB38-3T
TKB44-1T
TKB50-3T
TKB50-5T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Strap dimensions width
(mm)
Strap dimensions thickness
(mm)
Trusco Code Amount Of Content

฿ 2,040.41

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 20 1.0 370-6362 1 Roll

฿ 2,112.43

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 5 Day(s) 30 0.6 370-6371 1 Roll

฿ 2,719.27

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 5 Day(s) 30 1.0 370-6389 1 Roll

฿ 5,443.92

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 35 2.4 370-6397 1 Roll

฿ 5,962.54

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 38 2.7 370-6401 1 Roll

฿ 3,238.42

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 44 0.7 370-6419 1 Roll

฿ 6,202.28

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 50 1.7 370-6435 1 Roll

฿ 8,936.20

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 50 2.7 370-6443 1 Roll

Basic Specifications

  • Product Model
    Banding Band
  • Details Model
    For Load Binder Belts
  • Total length(m)
    100
  • Body / Option
    Main Body
  • Features
    Compared to steel bands and wire ropes, the cargo is not easily scratched, and using this belt also provides protection for workers.
  • Use
    For load binding.
  • Amount Of Content
    1 Roll

Product Description

Binding belt for one way packaging to replace conventional wood frames, wires, iron hoops and stretch film, etc.
[Features]
· Uses a wide belt less likely to mark packaged goods and safer to work with than iron hoops or wire rope.
· Suitable for packaging objects of any shape or size, including equipment and machinery, heavy machinery and vehicles, as well as ordinary packaging.
[Applications]
· Ideal as a belt for fastening loads.

Part Number
TKB20-0.5T
TKB30-0.3T
TKB30-1T
TKB35-3T
TKB38-3T
TKB44-1T
TKB50-3T
TKB50-5T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Strap dimensions width
(mm)
Strap dimensions thickness
(mm)
Trusco Code Amount Of Content

฿ 2,040.41

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 20 1.0 370-6362 1 Roll

฿ 2,112.43

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 5 Day(s) 30 0.6 370-6371 1 Roll

฿ 2,719.27

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 5 Day(s) 30 1.0 370-6389 1 Roll

฿ 5,443.92

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 35 2.4 370-6397 1 Roll

฿ 5,962.54

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 38 2.7 370-6401 1 Roll

฿ 3,238.42

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 44 0.7 370-6419 1 Roll

฿ 6,202.28

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 50 1.7 370-6435 1 Roll

฿ 8,936.20

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 50 2.7 370-6443 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1