(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Pad

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,374.21 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HP-50S-B
HP-80L-B
HP-80M-B
HP-110L-B
HP-110M-B
HP-110S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Minimum Contraction
(mm)
Maximum Elongation
(mm)
Length
(mm)
Mass
(g)
Amount Of Content

฿ 1,374.21

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1200 2400 500 660 1 pc.

฿ 3,913.88

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 2000 4000 800 1600 1 pc.

฿ 2,915.55

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1600 3200 800 1280 1 pc.

฿ 4,909.45

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 2000 4000 1100 2200 1 pc.

฿ 3,892.92

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1600 3200 1100 1760 1 pc.

฿ 2,740.71

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1200 2400 1100 1320 1 pc.

Basic Specifications

  • Product Type
    Futon
  • Features
    Freely expandable, it allows quick and clean packing by covering irrespective of shape. The cushioning material is excellent and it can be washed so it can be reused (dry cleaning is strictly prohibited).
  • Use
    Shock absorbing material for transportation of office equipment and machinery.
  • Surface Cloth
    Blue (polyester)
  • Padding
    White cotton (Polyester)
  • Back Cloth
    White (Polyester)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is flexible and can be packed quickly and neatly just by covering it regardless of its shape.
·It has excellent cushioning properties and can be washed (dry cleaning is strictly prohibited), so it can be used repeatedly.
·This is a cylindrical quilted product with rubber all over.
[Applications]
·Transport cushioning material for office equipment, machinery, etc.
[Materials]
·Surface material: Blue (polyester)
·Batting: white cotton (polyester)
·Lining fabric: White (polyester)

Part Number
HP-50S-B
HP-80L-B
HP-80M-B
HP-110L-B
HP-110M-B
HP-110S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Minimum Contraction
(mm)
Maximum Elongation
(mm)
Length
(mm)
Mass
(g)
Amount Of Content

฿ 1,374.21

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1200 2400 500 660 1 pc.

฿ 3,913.88

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 2000 4000 800 1600 1 pc.

฿ 2,915.55

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1600 3200 800 1280 1 pc.

฿ 4,909.45

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 2000 4000 1100 2200 1 pc.

฿ 3,892.92

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1600 3200 1100 1760 1 pc.

฿ 2,740.71

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1200 2400 1100 1320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1