(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quilted Heavy Duty Futon

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,025.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KP3-6
KP4-8
KP5-8
KP6-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Length (m) Mass
(g)
Amount Of Content

฿ 1,025.00

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 900 1.8 1000 1 pc.

฿ 1,708.00

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1200 2.4 1800 1 pc.

฿ 2,134.00

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1500 2.4 2200 1 pc.

฿ 2,560.00

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1800 2.4 2600 1 pc.

Basic Specifications

  • Product Type
    Futon
  • Features
    Excellent in cushioning property and can be used repeatedly as it can be washed.
  • Use
    Prevents damage while transporting for packaging and care. Warm/cool preservation cover.
  • Surface Cloth
    Navy Color (Polyester)
  • Padding
    White cotton (Polyester)
  • Back Cloth
    White (Tetron Cotton)
  • Amount Of Content
    1 pc.

Product Description

Flat quilt made with light and durable PE white cotton.
[Features]
· Superior cushioning; washable for repeat use.
· Materials - Surface: Navy blue (polyester), Cotton Filling: White cotton (polyester), Underside: White (Tetron cotton).
[Applications]
· Packaging and covering solution to prevent marking during transportation.
· Heat- and cold-insulating cover.

Part Number
KP3-6
KP4-8
KP5-8
KP6-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Length (m) Mass
(g)
Amount Of Content

฿ 1,025.00

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 900 1.8 1000 1 pc.

฿ 1,708.00

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1200 2.4 1800 1 pc.

฿ 2,134.00

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1500 2.4 2200 1 pc.

฿ 2,560.00

CUSHIONING MATERIALS 1 Piece(s) 40 Day(s) 1800 2.4 2600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent cushioning, so you can wash it and you can use it repeatedly.

Usage

●For prevention of scratches during transportation as packing/curing.
●Thermal insulation covers.

Specification

●SPQ(sheet):1

Materials

●Surface Material: Navy Blue(polyester), Cotton Inside: White Cotton(polyester), Back Material: White(tetoron cotton)