(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Packaging Opener Slide Type Specification Blade Transfer (mm) 75

Packaging Opener Slide Type Specification Blade Transfer (mm) 75

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TKNS-250

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    170
  • Specifications, sliding length(mm)
    250
  • Specifications, blade length(mm)
    75
  • Trusco Code
    302-1343
  • Mass(g)
    78
  • Features
    Both sides are serrated and can be used. The non-slip pads prevents fingers from slipping for safety. Sliding type with retractable blade, and it is convenient for transportation.
  • Material cutter blade
    Stainless steel (SUS420J2)
  • Grip material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
TKNS-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 322.06

CUTTERSFORPACKAGING 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    170
  • Specifications, sliding length(mm)
    250
  • Specifications, blade length(mm)
    75
  • Trusco Code
    302-1343
  • Mass(g)
    78
  • Features
    Both sides are serrated and can be used. The non-slip pads prevents fingers from slipping for safety. Sliding type with retractable blade, and it is convenient for transportation.
  • Material cutter blade
    Stainless steel (SUS420J2)
  • Grip material
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Both sides of the blade are serrated and you can use either side of the blade.
· The non-slip pad prevents fingers from slipping for safety.
· Sliding type with retractable blade, convenient for transportation.
· A narrow blade allows easy cutting of a small circle.
· The PP band for the packaging can be cut without sliding.

Specifications of TKNS-250

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    170
  • Specifications, sliding length(mm)
    250
  • Specifications, blade length(mm)
    75
  • Trusco Code
    302-1343
  • Mass(g)
    78
  • Features
    Both sides are serrated and can be used. The non-slip pads prevents fingers from slipping for safety. Sliding type with retractable blade, and it is convenient for transportation.
  • Material cutter blade
    Stainless steel (SUS420J2)
  • Grip material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
TKNS-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 322.06

CUTTERSFORPACKAGING 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1