(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Packaging Opener Blade Length (mm) 75

Packaging Opener Blade Length (mm) 75

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TKN-190

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    190
  • Blade Length(mm)
    75
  • Blade Width(mm)
    11.6
  • Trusco Code
    302-1335
  • Mass(g)
    21
  • Features
    A narrow blade allows easy cutting of a small circle and is able to cut a PP band for packing without slipping. Both sides of the blade are serrated and you can use either side of the blade. A non-slip pad is included to prevent finger slipping.
  • Material cutter blade
    Stainless steel (SUS420J)
  • Grip material
    Polypropylene Resin
  • Amount Of Content
    1 pc.
Part Number
TKN-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 200.75

CUTTERSFORPACKAGING 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    190
  • Blade Length(mm)
    75
  • Blade Width(mm)
    11.6
  • Trusco Code
    302-1335
  • Mass(g)
    21
  • Features
    A narrow blade allows easy cutting of a small circle and is able to cut a PP band for packing without slipping. Both sides of the blade are serrated and you can use either side of the blade. A non-slip pad is included to prevent finger slipping.
  • Material cutter blade
    Stainless steel (SUS420J)
  • Grip material
    Polypropylene Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A narrow blade allows easy cutting of a small circle.
· The PP band for the packaging can be cut without sliding.
· Both sides of the blade are serrated and you can use either side of the blade.
· A non-slip pad is included to prevent finger slipping.

Specifications of TKN-190

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    190
  • Blade Length(mm)
    75
  • Blade Width(mm)
    11.6
  • Trusco Code
    302-1335
  • Mass(g)
    21
  • Features
    A narrow blade allows easy cutting of a small circle and is able to cut a PP band for packing without slipping. Both sides of the blade are serrated and you can use either side of the blade. A non-slip pad is included to prevent finger slipping.
  • Material cutter blade
    Stainless steel (SUS420J)
  • Grip material
    Polypropylene Resin
  • Amount Of Content
    1 pc.
Part Number
TKN-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 200.75

CUTTERSFORPACKAGING 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1