(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spare Blade for "Carton Cutter"

Spare Blade for "Carton Cutter"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSD-259BK

  • Product Type
    Replacement Blade
  • Width(mm)
    22
  • Length(mm)
    42
  • Trusco Code
    336-3147
  • Mass(g/set)
    10
  • Material cutter blade
    Hardened steel (SK-5)
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
TSD-259BK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 229.28

CUTTERSFORPACKAGING 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Replacement Blade
  • Width(mm)
    22
  • Length(mm)
    42
  • Trusco Code
    336-3147
  • Mass(g/set)
    10
  • Material cutter blade
    Hardened steel (SK-5)
  • Amount Of Content
    1 Pack (5 pcs)

Product Description

[Specifications]
·This is a replacement blade for carton cutters.
·cutter blade material: Hardening steel (SK-5)

Specifications of TSD-259BK

  • Product Type
    Replacement Blade
  • Width(mm)
    22
  • Length(mm)
    42
  • Trusco Code
    336-3147
  • Mass(g/set)
    10
  • Material cutter blade
    Hardened steel (SK-5)
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
TSD-259BK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 229.28

CUTTERSFORPACKAGING 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1