(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carton Cutter

Carton Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSD-259B

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    154
  • Trusco Code
    301-2719
  • Mass(g)
    37
  • Features
    Easy to hang stretch films and PP bands and enables easy cutting operation. The cutter will not contact your hands and it is safe. An easy-to-grasp curved shape. Has holes to put through thread. The cutter will not contact your hands and it is safe. An easy-to-grasp curved shape. Has holes to put through thread.
  • Material cutter blade
    Hardened steel (SK-5)
  • Grip material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
TSD-259B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 82.00

CUTTERSFORPACKAGING 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    154
  • Trusco Code
    301-2719
  • Mass(g)
    37
  • Features
    Easy to hang stretch films and PP bands and enables easy cutting operation. The cutter will not contact your hands and it is safe. An easy-to-grasp curved shape. Has holes to put through thread. The cutter will not contact your hands and it is safe. An easy-to-grasp curved shape. Has holes to put through thread.
  • Material cutter blade
    Hardened steel (SK-5)
  • Grip material
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy to hang stretch films and PP bands and enables easy cutting operation.
· The cutter part cannot be touched with the hand, ensuring safety.
· An easy-to-grip curved shape.
· Comes with a hole that allows a string to be put through.

Specifications of TSD-259B

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    154
  • Trusco Code
    301-2719
  • Mass(g)
    37
  • Features
    Easy to hang stretch films and PP bands and enables easy cutting operation. The cutter will not contact your hands and it is safe. An easy-to-grasp curved shape. Has holes to put through thread. The cutter will not contact your hands and it is safe. An easy-to-grasp curved shape. Has holes to put through thread.
  • Material cutter blade
    Hardened steel (SK-5)
  • Grip material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
TSD-259B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 82.00

CUTTERSFORPACKAGING 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1