(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Carton Opener" Spare Blade

"Carton Opener" Spare Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CTB-1

  • Product Type
    Blade replacement
  • Width(mm)
    60
  • Length(mm)
    15.5
  • Trusco Code
    321-6161
  • Mass
    2.6 g/Pair
  • Specifications
    Replacement Blade (2 pcs to 1 Set) Included
  • Cutter blade material
    Steel
  • Amount Of Content
    1 Pack (2 Sheets)
Part Number
CTB-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 134.47

CUTTERS FOR PACKAGING 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Pack (2 Sheets)

Basic Specifications

  • Product Type
    Blade replacement
  • Width(mm)
    60
  • Length(mm)
    15.5
  • Trusco Code
    321-6161
  • Mass
    2.6 g/Pair
  • Specifications
    Replacement Blade (2 pcs to 1 Set) Included
  • Cutter blade material
    Steel
  • Amount Of Content
    1 Pack (2 Sheets)

Product Description

Replacement blade for a carton opener.

Specifications of CTB-1

  • Product Type
    Blade replacement
  • Width(mm)
    60
  • Length(mm)
    15.5
  • Trusco Code
    321-6161
  • Mass
    2.6 g/Pair
  • Specifications
    Replacement Blade (2 pcs to 1 Set) Included
  • Cutter blade material
    Steel
  • Amount Of Content
    1 Pack (2 Sheets)
Part Number
CTB-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 134.47

CUTTERS FOR PACKAGING 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Pack (2 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1