- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
"Safety String Cutter" (Pack of 10)
Specifications of AH-10
-
- Product Type
- Cutter for unpacking
-
- Total length(mm)
- 144
-
- Trusco Code
- 003-1623
-
- Mass
- 140 g/Box
-
- Features
- Cutter exclusively for cord and PP band quick cutting. Has a safety design that keeps hands from touching razor blades. (Blades Cannot be Replaced)
-
- Specifications
- Without Replacement Blade
-
- Cutter blade material
- Steel
-
- Grip material
- Recycled ABS Resin
-
- Amount Of Content
- 1 Box (10 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 345.00
|
CUTTERS FOR PACKAGING
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
1 Box (10 pcs) |
Basic Specifications
-
- Product Type
- Cutter for unpacking
-
- Total length(mm)
- 144
-
- Trusco Code
- 003-1623
-
- Mass
- 140 g/Box
-
- Features
- Cutter exclusively for cord and PP band quick cutting. Has a safety design that keeps hands from touching razor blades. (Blades Cannot be Replaced)
-
- Specifications
- Without Replacement Blade
-
- Cutter blade material
- Steel
-
- Grip material
- Recycled ABS Resin
-
- Amount Of Content
- 1 Box (10 pcs)
Product Description
Unpacking cutter that cuts quickly.
[Features]
・ Safety design that the razor blade does not touch.
・ Efficient work is possible with a sharp blade.
[Applications]
・ Cut the string and PP strapping.
Specifications of AH-10
-
- Product Type
- Cutter for unpacking
-
- Total length(mm)
- 144
-
- Trusco Code
- 003-1623
-
- Mass
- 140 g/Box
-
- Features
- Cutter exclusively for cord and PP band quick cutting. Has a safety design that keeps hands from touching razor blades. (Blades Cannot be Replaced)
-
- Specifications
- Without Replacement Blade
-
- Cutter blade material
- Steel
-
- Grip material
- Recycled ABS Resin
-
- Amount Of Content
- 1 Box (10 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 345.00
|
CUTTERS FOR PACKAGING
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
1 Box (10 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?