- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 210B
-
- Product Type
- Unpacking cutter
-
- Overall Length(mm)
- 160
-
- Trusco Code
- 403-1181
-
- Mass
- 47g
-
- Features
- Capable of cutting shrink wraps and PP bands without scratching the luggage using the "scoop cutting" method. By attaching to the slit part in order of the numbers engraved on the blade, a single piece can be used in 4 places.
-
- Material cutter blade
- Alloy tool steel
-
- Stopper material
- Polyacetal Resin
-
- Material Main Body
- Nylon Resin
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 243.11
|
CUTTERS FOR PACKAGING
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Type
- Unpacking cutter
-
- Overall Length(mm)
- 160
-
- Trusco Code
- 403-1181
-
- Mass
- 47g
-
- Features
- Capable of cutting shrink wraps and PP bands without scratching the luggage using the "scoop cutting" method. By attaching to the slit part in order of the numbers engraved on the blade, a single piece can be used in 4 places.
-
- Material cutter blade
- Alloy tool steel
-
- Stopper material
- Polyacetal Resin
-
- Material Main Body
- Nylon Resin
-
- Amount Of Content
- 1 pc.
Product Description
Unpacking cutter using the "relief cutting" method, suitable for cutting shrink wraps and general PP bands.
[Features]
· Beak-shaped guide enables "relief cutting".
· Safe cutting without damaging the cargo or undercoat is possible.
· Using tape slitter enables unpacking without damaging the contents.
· By attaching to the slit part in order of the numbers engraved on the blade flip side, a single piece can be used in 4 places.
· Easy to replace the spare blade.
· For both right and left.
[Applications]
· Ideal for cutting shrink wrap, PP bands, cushioning materials, etc.
Specifications of 210B
-
- Product Type
- Unpacking cutter
-
- Overall Length(mm)
- 160
-
- Trusco Code
- 403-1181
-
- Mass
- 47g
-
- Features
- Capable of cutting shrink wraps and PP bands without scratching the luggage using the "scoop cutting" method. By attaching to the slit part in order of the numbers engraved on the blade, a single piece can be used in 4 places.
-
- Material cutter blade
- Alloy tool steel
-
- Stopper material
- Polyacetal Resin
-
- Material Main Body
- Nylon Resin
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 243.11
|
CUTTERS FOR PACKAGING
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?