(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cardboard Saw Dan-Chan Yellow

Cardboard Saw Dan-Chan Yellow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DC-190F

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    190
  • Blade length(mm)
    75
  • Trusco Code
    412-2771
  • Mass(g)
    20
  • Features
    Fluorine coating is applied to carton saw with double blades which can be used easily. Special jagged blade can cut vinyl string without slipping.
  • Cutter blade material
    Stainless steel for cutlery
  • Material Body
    Polypropylene Resin
  • Amount Of Content
    1 pc.
Part Number
DC-190F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 428.11

CUTTERS FOR PACKAGING 10 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    190
  • Blade length(mm)
    75
  • Trusco Code
    412-2771
  • Mass(g)
    20
  • Features
    Fluorine coating is applied to carton saw with double blades which can be used easily. Special jagged blade can cut vinyl string without slipping.
  • Cutter blade material
    Stainless steel for cutlery
  • Material Body
    Polypropylene Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy-to-use double-bladed cardboard saw with a fluorine coating.
· The special serrated design makes it possible to cut vinyl string without slipping.
[Applications]
· For opening cardboard packaging and other related work.

Specifications of DC-190F

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    190
  • Blade length(mm)
    75
  • Trusco Code
    412-2771
  • Mass(g)
    20
  • Features
    Fluorine coating is applied to carton saw with double blades which can be used easily. Special jagged blade can cut vinyl string without slipping.
  • Cutter blade material
    Stainless steel for cutlery
  • Material Body
    Polypropylene Resin
  • Amount Of Content
    1 pc.
Part Number
DC-190F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 428.11

CUTTERS FOR PACKAGING 10 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1