(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Verde Viva Hard Tape

Verde Viva Hard Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,499.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VHT-50-W
VHT-50-Y
VHT-50-Y/BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Color Detail Trusco Code Amount Of Content

฿ 2,499.52

LINETAPES 1 Piece(s) 5 Day(s) White Color Line tape White 421-7829 1 Roll

฿ 2,499.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellow Color Line tape Yellow 421-7837 1 Roll

฿ 2,658.00

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Multi-Colored Safety Display Tape Yellow/Black 421-7845 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Adhesive Strength
    12.2N/24mm
  • Tensile Strength
    130N/10mm
  • Mass(g)
    380
  • Base Material
    PET Film
  • Pressure sensitive adhesive
    Acrylic
  • Use
    For indoors. As mark lines for warehouses, etc. As a safety passage display for construction, etc.
  • Features
    Made-of-resin core can be used in clean room. Safe for use in hospitals and food manufacturing plants as the tape has undergone anti-bacterial treatment. Can be easily replaced with a new tape as it does not leave behind any glue.
  • Amount Of Content
    1 Roll

Product Description

A line tape that is hard to peel and scratch.
[Features]
·The winding core is made of resin and can be used even in clean rooms.
·Since it has been antibacterially processed, it is safe to use in hospitals and food factories.
[Applications]
· For indoor use.
·As a demarcation line for warehouses, etc.
·As a safety passage indicator in factories, etc.

Part Number
VHT-50-W
VHT-50-Y
VHT-50-Y/BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Color Detail Trusco Code Amount Of Content

฿ 2,499.52

LINETAPES 1 Piece(s) 5 Day(s) White Color Line tape White 421-7829 1 Roll

฿ 2,499.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellow Color Line tape Yellow 421-7837 1 Roll

฿ 2,658.00

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Multi-Colored Safety Display Tape Yellow/Black 421-7845 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1