(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push Compass Saw with Replaceable Blade, Swordsmith, Spare Blade

Push Compass Saw with Replaceable Blade, Swordsmith, Spare Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KB-120P

  • Product Type
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Yasugi Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    ~ 199
  • Other
    Option
  • Product Blade Length(mm)
    120
  • Trusco Code
    365-3561
  • Mass(g)
    10
  • Amount Of Content
    1 pc.
Part Number
KB-120P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 310.54

SAW SERIES 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· The optimal Yasuki steel is used for the saw materials.
· A multi-purpose replaceable blade type.
· Convenient for ceiling work because the cut scraps do not easily fall down.

Specifications of KB-120P

  • Product Type
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Yasugi Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    ~ 199
  • Other
    Option
  • Product Blade Length(mm)
    120
  • Trusco Code
    365-3561
  • Mass(g)
    10
  • Amount Of Content
    1 pc.
Part Number
KB-120P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 310.54

SAW SERIES 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1