(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KM600S-YO |
KM600W-YO |
KM800S-YO |
KM800W-YO |
KSUS600S-YO |
KSUS600W-YO |
KSUS800S-YO |
KSUS800W-YO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Material | Number Of Mirrors | Details Model | Width (mm) |
Height (mm) |
Trusco Code | Mass (g/Set) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,956.00 ฿ 20,199.52 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Acrylic | 1 Piece | One surface mirror, acrylic mirror type | 600 | 600 | 460-6124 | 16600 | 1 unit | ||
฿ 45,945.00 ฿ 42,269.40 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Acrylic | 2 Piece | Double Mirror / Acrylic Mirror Type | 600 | 600 | 460-6141 | 30800 | 1 Set (2 One-sided Mirrors, Metal Fitting) | ||
฿ 29,564.00 ฿ 27,198.88 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Acrylic | 1 Piece | One surface mirror, acrylic mirror type | 800 | 800 | 460-6167 | 20400 | 1 unit | ||
฿ 64,125.00 ฿ 55,307.81 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Acrylic | 2 Piece | Double Mirror / Acrylic Mirror Type | 800 | 800 | 460-6183 | 40400 | 1 Set (2 One-sided Mirrors, Metal Fitting) | ||
฿ 29,927.00 ฿ 27,532.84 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Stainless Steel | 1 Piece | One surface mirror, stainless steel mirror type | 600 | 600 | 460-6205 | 16900 | 1 unit | ||
฿ 61,450.00 ฿ 53,000.63 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Stainless Steel | 2 Piece | Double Mirror / Stainless Steel Mirror Type | 600 | 600 | 460-6221 | 31500 | 1 Set (2 One-sided Mirrors, Metal Fitting) | ||
฿ 37,731.00 ฿ 34,712.52 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Stainless Steel | 1 Piece | One surface mirror, stainless steel mirror type | 800 | 800 | 460-6248 | 21700 | 1 unit | ||
฿ 83,790.00 ฿ 72,268.88 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Stainless Steel | 2 Piece | Double Mirror / Stainless Steel Mirror Type | 800 | 800 | 460-6264 | 43100 | 1 Set (2 One-sided Mirrors, Metal Fitting) |
Stainless mirror type JIS mirror.
[Features]
·Certified by the Road Reflector Association.
·Product strength complies with road reflector installation guidelines.
·A high-performance product with anti-fogging, anti-fouling, and drip-proof functions.
[Applications]
·Indoor and outdoor use.
Part Number |
---|
KM600S-YO |
KM600W-YO |
KM800S-YO |
KM800W-YO |
KSUS600S-YO |
KSUS600W-YO |
KSUS800S-YO |
KSUS800W-YO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Material | Number Of Mirrors | Details Model | Width (mm) |
Height (mm) |
Trusco Code | Mass (g/Set) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,956.00 ฿ 20,199.52 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Acrylic | 1 Piece | One surface mirror, acrylic mirror type | 600 | 600 | 460-6124 | 16600 | 1 unit | ||
฿ 45,945.00 ฿ 42,269.40 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Acrylic | 2 Piece | Double Mirror / Acrylic Mirror Type | 600 | 600 | 460-6141 | 30800 | 1 Set (2 One-sided Mirrors, Metal Fitting) | ||
฿ 29,564.00 ฿ 27,198.88 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Acrylic | 1 Piece | One surface mirror, acrylic mirror type | 800 | 800 | 460-6167 | 20400 | 1 unit | ||
฿ 64,125.00 ฿ 55,307.81 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Acrylic | 2 Piece | Double Mirror / Acrylic Mirror Type | 800 | 800 | 460-6183 | 40400 | 1 Set (2 One-sided Mirrors, Metal Fitting) | ||
฿ 29,927.00 ฿ 27,532.84 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Stainless Steel | 1 Piece | One surface mirror, stainless steel mirror type | 600 | 600 | 460-6205 | 16900 | 1 unit | ||
฿ 61,450.00 ฿ 53,000.63 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Stainless Steel | 2 Piece | Double Mirror / Stainless Steel Mirror Type | 600 | 600 | 460-6221 | 31500 | 1 Set (2 One-sided Mirrors, Metal Fitting) | ||
฿ 37,731.00 ฿ 34,712.52 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Stainless Steel | 1 Piece | One surface mirror, stainless steel mirror type | 800 | 800 | 460-6248 | 21700 | 1 unit | ||
฿ 83,790.00 ฿ 72,268.88 |
SAFETY MIRRORS | 1 Piece(s) | 40 Day(s) | Stainless Steel | 2 Piece | Double Mirror / Stainless Steel Mirror Type | 800 | 800 | 460-6264 | 43100 | 1 Set (2 One-sided Mirrors, Metal Fitting) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?