(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compression Loss Reduction Packaging Machine Press Key Roller

Compression Loss Reduction Packaging Machine Press Key Roller

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NCP100R

  • Product Type
    Compression Volume Reduction Machine
  • Motor(kW)
    1.5
  • Applied Pressure(kN)
    98
  • Processing Capability(kg/h)
    150
  • Trusco Code
    460-5331
  • Mass(g)
    780000
  • Features
    Insertion slot is low for ease of insertion. A large amount of waste can be inserted at one time as the product has a large insertion capacity. Tough, with excellent durability. The guide cylinder reduces the load placed on the hydraulic cylinder, enabling stable compression.
  • Use
    Compressing PET bottles, plastic bags, cardboard, etc.
  • Power(V)
    Three-Phase 200
  • Body Dimensions Width(mm)
    1000
  • Body Dimensions Depth(mm)
    920
  • Body Dimension: Height(mm)
    2550
  • Amount Of Content
    1 unit
Part Number
NCP100R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 616,498.00

COMPRESSIVE DESTRUCTION MACHI 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Compression Volume Reduction Machine
  • Motor(kW)
    1.5
  • Applied Pressure(kN)
    98
  • Processing Capability(kg/h)
    150
  • Trusco Code
    460-5331
  • Mass(g)
    780000
  • Features
    Insertion slot is low for ease of insertion. A large amount of waste can be inserted at one time as the product has a large insertion capacity. Tough, with excellent durability. The guide cylinder reduces the load placed on the hydraulic cylinder, enabling stable compression.
  • Use
    Compressing PET bottles, plastic bags, cardboard, etc.
  • Power(V)
    Three-Phase 200
  • Body Dimensions Width(mm)
    1000
  • Body Dimensions Depth(mm)
    920
  • Body Dimension: Height(mm)
    2550
  • Amount Of Content
    1 unit

Specifications of NCP100R

  • Product Type
    Compression Volume Reduction Machine
  • Motor(kW)
    1.5
  • Applied Pressure(kN)
    98
  • Processing Capability(kg/h)
    150
  • Trusco Code
    460-5331
  • Mass(g)
    780000
  • Features
    Insertion slot is low for ease of insertion. A large amount of waste can be inserted at one time as the product has a large insertion capacity. Tough, with excellent durability. The guide cylinder reduces the load placed on the hydraulic cylinder, enabling stable compression.
  • Use
    Compressing PET bottles, plastic bags, cardboard, etc.
  • Power(V)
    Three-Phase 200
  • Body Dimensions Width(mm)
    1000
  • Body Dimensions Depth(mm)
    920
  • Body Dimension: Height(mm)
    2550
  • Amount Of Content
    1 unit
Part Number
NCP100R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 616,498.00

COMPRESSIVE DESTRUCTION MACHI 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1